Publish your products
Gas hob with 5 burners with side triple flame burner
Gas hob with 5 burners with side triple flame burner
Gas hob with 5 burners with side triple flame burner

    Gas hob with 5 burners with side triple flame burner

    4.9 out of 5 stars4.9(14 reviews)

    Electrolux gas stove Hob with 5 burners is an innovative choice to modernize your kitchen and optimize your cooking time.

    The 5 burning gas burners Hob features a Triple Flame Burner, with 3,2KW, enabling you to use new cooking techniques and big pots. The innovative and sophisticated and compact design brings visual harmony among your kitchen furniture

    Super automatic ignition is fast and useful. Removable buttons and sealed burners provide the Hob with safety and makes cleaning easier, as it avoids any liquid from spilling onto the tempered glass to the Hob interior and also makes cleaning and handling easier.

    Triple Burner Flame: make your recipes faster with this 3,2KW powered burner.
    Individual enamelled grids: keep your pans stable, for safety and to ease cleaning.
    Modern design: premium finish that brings visual harmony to your kitchen.
    Sealed Burners: Avoids dust from gathering inside the burners, making it safer and easier to clean.
    Super automatic ignition: Fast, easy and safe ignition. Just turn it and it’s on.
    Removable buttons: Safer and easier to handle.

    Specification
    • Finish Tempered Glass
      Tempered glass finish Yes
      Automatic ignition No
      Super-automatic ignition Yes
      Height (package) (mm) 195
      Height (mm) 155
      Removable Button Yes
      Energy Certificate A
      Package Content 1 KE55TD cooktop, instructions manual and sealing foam
      Natural gas compatible Yes
      Color Black
      Automatic shutdown No
      Niche Dimentions (H X W X D) 150 x 760 x 390
      EAN13 7909569244920
      Frequency (Hz) 60
      Warranty 1 Year
      Individual grid Yes
      Graphics Yes
      Free Installation No
      Width (package) (mm) 839
      Width (mm) 792
      Trivets material enamelled grids
      Glass surface Yes
      Model (cod) KE5TD
      Blue Touch Panes No
      Gross Weight (kg) 10,95
      Net Weight (kg) 9,95
      Induction elements power NA
      Power (W) 11600
      Triple Burner Element Power (W) 3200
      Fast Burner Elements Power (W) 3000
      Semi-fast Burner Elements Power (W) 1800
      Depth (package) (mm) 467
      Depth (mm) 445
      Number of elements 5 induction elements
      Sealed Burners Yes
      SKU (Commercial code) 33805CBA035
      Tension (V) 127-220
      Timer No
      Type Gas
      Gas type LPG
      Triple burner Yes

    Technical specification
    • Unique ref.KE5TD
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2021-06-28
    • Edition number1
    • Height (mm)155
    • Width (mm)792
    • Depth (mm)445
    Related
    • Material mainBlack glass
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)9.95
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 DescriptionDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23 13
    • OmniClass TitleResidential Food Cookers

    Region availability

    South America
    Brazil