Publish your products
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control
Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control

    Washer 14kg Premium Care With Stainless Steel Basket, Jet & Clean And Time Control

    5.0 out of 5 stars5.0(6 reviews)

    Premium Care 14Kg Washing Machine LEC14 is a new way to care for your clothes. Efficient cleaning and more free time for you.

    Premium Care 14Kg Washing Machine LEC14 allows you to optimize your time. Control washing cycle duration and adapt it if necessary through new digital panel with Time Control display, which shows the time remaining of washing cycle.

    Exclusive Jet&Clean* technology dilutes 100% of detergents and fabric softener, keeping the dispenser clean for the next cycle, avoiding stains on your clothes and re-washes. The Ultra Lint Filter retains 8x more lints**.

    Fast Washing Cycle automatically optimizes the time for each cycle, preserving your clothes and keeping washer performance. The modern design is compact on the outside yet spacious on the inside, big enough to wash all your family’s clothes or even a queen size duvet.

    * Jet&Clean is an Electrolux exclusive technology, which cleanses the detergent and fabric softener dispenser through horizontal direct water jets.

    Internal comparative test with the LT10B (without Jet&Clean), checking the distribution of liquid inputs in the laundry load closest to the bottom of the basket, after the washing cycle, according to Electrolux internal tests. Area reached by liquid inputs of 99.99% and standard deviation 0.01.

    ** Filter with an internal size 8 times bigger, compared to internal size of filter of LT12F washer, in accordance with Electrolux internal laboratory procedures


    Time Control: Optimize your time. Control the washing cycle time and adapt it if necessary through the digital panel.

    Exclusive Jet&Clean* technology: Self-cleaning dispenser with Jet&Clean,  which cleanses the detergent and fabric softener dispenser through horizontal direct water jets, and  dilutes 100% of detergents and fabric softener, keeping the dispenser clean for the next cycle, avoiding stains on your clothes and re-washes. Internal comparative test with the LT10B (without Jet&Clean), checking the distribution of liquid inputs in the laundry load closest to the bottom of the basket, after the washing cycle, according to Electrolux internal tests. Area reached by liquid inputs of 99.99% and standard deviation 0.01.

    Ultra Lint Filter: Exclusive filter to retain lints. The filter compartment retains 8 times* more lints. Filter with an internal size 8 times bigger, compared to internal size of filter of LT12F washer, in accordance with Electrolux internal laboratory procedures

    Fast cycle washing system: long live your clothes. The washing system optimizes the washing cycle automatically, keeping the same performance with less time, keeping your clothes from wearing out.

    Capacity: compact on the outside yet spacious on the inside, big enough to wash all your family’s clothes or even a queen size duvet.

    New Design: Modern and robust. The intuitive panel is gray and tight, allowing cleaning without any damage.

    Specification
    • Height (mm): 105.2 cm
      Gross weight: (kg) 42
      Hot water: no
      Side straps: No
      Height (packed): 105.8 cm
      Dry Clothes Capacity (Kg): 14
      Washing Cycles: Yes
      Energy Rating: A
      Consumption (Kw): 0.43
      Temperature Control: No
      Color: white
      Bleach Dispenser: Yes
      Fabric Softener Dispenser Yes
      Powder Soap Dispenser: Yes
      Liquid Soap Dispenser: Yes
      Spin efficiency (A, B, C, or E): A
      Hot Water Inlet: No
      Rinse: yes
      Sterilization: No
      Lint Filter: Yes
      Sneaker Washing Function: No
      Easy Ironing Function: No
      Warranty: 12 Months
      Free Installation: No
      Stainless Steel Interior: Yes
      Width: 59.3 cm
      Width (packed): 62.8 cm
      Duvet Wash: Queen Size
      Basket Material: Stainless Steel
      Soaking: No
      Direct Drive Motor: No
      Digital Panel: Yes
      Leveling Legs: Yes
      Net weight (kg): 40
      PNC: 900941746
      Pre-Wash: No
      Depth: 66.2 cm
      Depth (packed): 70.8 cm
      Preferred Program: No
      Number of Water Levels: Yes
      Number of Washing Programs: 11
      Water reuse: Yes
      Automatic Clothes Load Sensor: No
      Silent: yes
      Wash System: Spir
      Voltage (V): 127/60
      Type: Top Load
      Spin Speeds (RPM): 630
      Washing Step Viewer: Yes

    Technical specification
    • Unique ref.LEC14
    • Product familyAppliances
    • Product groupWashers
    • TypeObject (single object)
    • Date of publishing2021-10-20
    • Edition number1
    • Height (mm)1052
    • Width (mm)593
    • Depth (mm)662
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • OmniClass Number23-21 23 47
    • OmniClass TitleResidential Combination Laundry Washer Dryers

    Region availability

    South America
    Brazil