Publish your products
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine
Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine

    Essential Care Jet&Clean Ultra Filter 14Kg Washing Machine

    4.7 out of 5 stars4.7(59 reviews)

    Electrolux Essential Care 14Kg Washing Machine with Stainless Steel basket, Jet&Clean dispenser and lint Ultra Filter (LED14) was designed to make your routine easier by saving your laundry time. The Essential Care product line uses technology to care for your clothes by avoiding abrasion to make them last longer.

    Jet&Clean dispenser is encharged of delluting the soap and cloth softener to avoid staining your clothes, also keeping it always clean for the next cycles.

    The new Ultra Filter keeps the lints off your cothes with 8 times more filtering capacity, which removes them even after the cycle.

    Compact on the outside but spacious on the inside, it fits 14Kg of washing capacity into a 12Kg size. Use less space in your laundry and landry more clothes.

    Specification
    • Stainless Steel Door Finishing

      Water Dispenser at the Door

      Open Door Alarm Yes

      Height (packed) (cm) 185.3

      Unpacked Height (cm) 178.2

      Freezer Capacity (l) 268

      Cooler Capacity (L) 413

      Freezing capacity (kg/24h) 10

      Water Dispenser Capacity 750ml

      Freezer Capacity (1) 222

      Refrigerator Capacity (L) 363

      Total Capacity (L) 681

      Total Storage Capacity (L) 585

      Egg holder basket No

      Energy Rating A

      Fast Freezing Compartment Yes

      Extra Cold Compartment No

      Consumption (Kw) 62.5

      Package Contents: Plastic film packaging with EPS on the sides, top and base and a complementary cardboard top for the informative pictograms

      Stainless Steel Door Color

      Cabinet Color Painted steel

      Automatic Defrost Yes

      Deodorizer Yes

      EAN13 9315540410860

      Frequency (Hz) 60

      12 Month Warranty

      External Drawers No

      Ice Dispenser on the Door Yes

      Home Bar No

      Indoor Lighting Yes

      Free Installation Yes

      Width (wrapped) (cm) 94.7

      Unpacked Width (cm) 91.3

      Automatic Ice Machine Yes

      Glass Shelves Material

      Model DQ90X

      Digital Panel Yes

      Graders Yes

      Weight (Kg) 135

      Packaged Weight (kg) 145

      PNC 925060677

      Can Holder No

      Dairy Door Yes

      Reversible Door No

      Tempered Glass Shelves Yes

      Door Shelves Yes

      Adjustable Shelves Yes

      Removable Shelves No

      Depth (packed) (cm) 81.2

      Unpacked Depth (cm) 75.2

      Handles No

      Number of Doors 4

      Ice Storage Container No

      Procel certificated Yes

      Bottle Separator No

      Frost Free System

      SKU (Commercial Code) 01594FBA189

      Frost Free Technology

      Freezer temperature (°C) -23°C

      Maximum conservation time without energy (h) 11

      Voltage (V) 127

      timer yes

      French door type

      Total Shelves: 2 retractable glass shelves, 2 Hortinatura Tastelock drawers (Sealed Fruit and Vegetable Drawers) Refrigerator Door: 6 plastic shelves (1 Fast adapt 1 dairy compartment) Freezer: 2 plastic/glass reversible shelves and 1 fixed plastic drawer Freezer door: 2 plastic shelves Flexspace: 2 reversible plastic/glass shelves, 2 metal wine racks and 1 plastic drawer Flexspace door: 2 plastic shelves

    Technical specification
    • Unique ref.LED14
    • Product familyAppliances
    • Product groupWashers
    • TypeObject (single object)
    • Date of publishing2021-08-06
    • Edition number1
    • Height (mm)591
    • Width (mm)1052
    • Depth (mm)665
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)103
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000098
    • ETIM NameWasher
    • OmniClass Number23-21 23 47
    • OmniClass TitleResidential Combination Laundry Washer Dryers

    Region availability

    South America
    Brazil