Publish your products
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel
Washer 17kg Perfect Care 17kg Silver  With Hot Water, Steam And Touch Panel

    Washer 17kg Perfect Care 17kg Silver With Hot Water, Steam And Touch Panel

    4.9 out of 5 stars4.9(16 reviews)

    Find a new way to take care of your clothes with Washer 17KG Perfect Care Silver with Hot Water, Steam and Touch Panel (LEH17). Modern design, intuitive panel and exclusive technologies to better results.

    Exclusive Vapor System remove difficult stains 14X* more from white clothes, as mustard, wine, grease meat. It also sanitizes clothes, eliminating up to 99,99%** germs and bacteria.

    Electrolux exclusive “Powerful Jets” technology  reduces fabrics wear by 50%*** and color fading by 35%****. It also save up to 50L***** water each cycle, to contribute to reduce impact on our environment.

    To have more control on your daily routines, LEH17 has an Intuitive Digital Panel Full Touch, with Time Control, which shows cycle duration that allows you more flexibility to adjust cycle when necessary.

    Jet&Clean****** Technology is another exclusive Electrolux technology, which dilutes up to 100%******* of the detergent and fabric softeners, avoiding stains and the need to re-wash.

    Ultra Filter retain 10X******** more lints on clothes and to an extra care with your clothes use Fast Cycles to optimize automatically cycle duration, avoiding fabric wear and without lose washing performance.

    Aligned to a premium design, LEH17 is a modern and robust washer. You can wash 17kg per cycle. Besides, allow to wash even a king side duvet.

    * According to internal tests, based on international standards. Results had considered medium water level, “Steam Powerful Jet” selection and standard stir, compared to LPE16 washer on normal washing setting without “Powerful Jet” selection and one rinse.

    ** According to tests conducted by Microbiology Lab of Analysis and Solutions with Escherichia coli, Pseudonomas aeruginos and Staphylococcus aureus. Results obtained with “Steam Powerful Jets”, no stir, medium water level, one rinse and 70g of powder soap or 100mL of liquid soap

    ***According to internal tests, based on standard of standards fabric wear. Results obtained in comparison with LAC16 and considering medium water level, “Powerful Jet” selection on normal program, one rinse and without Vapor function selection.

    ****According to internal tests, based on standard of faded fabric standards on red color. Results obtained in comparison with LAC16 and considering medium water level, “Powerful Jet” selection on normal program, one rinse and without Vapor function selection.

    ***** In coparisson with LAC16, considering Powerful Jets function no normal program and one rinse

    ****** Jet&Clean is an Electrolux exclusive technology, which cleanses the detergent and fabric softener dispenser through horizontal direct water jets.

    *******Internal comparative test with the LT10B (without Jet&Clean), checking the distribution of liquid inputs in the laundry load closest to the bottom of the basket, after the washing cycle, according to Electrolux internal tests. Area reached by liquid inputs of 99.99% and standard deviation 0.01.

    ******** The biggest filter internal size can retain 10X more lints. This product has a filter with internal volume 10X bigger when compared to internal volume of LT12F, in accordance with Electrolux internal laboratory procedures

    Specification
    • Hot water: yes
      Side straps: No
      Height: 105.2 cm
      Height (packed): 106.5 cm
      Washing capacity (Kg): 17
      Dry Clothes Capacity (Kg): 17
      Washing Cycles: Yes
      Energy Rating: A
      Consumption (Kw): 0.52
      Temperature Control: No
      Color: Silver
      Bleach Dispenser: Yes
      Fabric Softener Dispenser: Yes
      Powder Soap Dispenser: Yes
      Liquid Soap Dispenser: Yes
      Centrifugation efficiency (A, B, C, or E): A
      Hot Water Inlet: No
      Rinse: yes
      Lint Filter: Yes
      Sneaker Washing Function: No
      Easy Ironing Function: No
      Warranty: 12 Months
      Free Installation: No
      Stainless Steel Interior: Yes
      Width: 66.2 cm
      Width (packet): 70 cm
      Duvet Wash: Queen
      Basket Material: Stainless Steel
      Soaking: No
      Direct Drive Motor: No
      Digital Panel: Yes
      Leveling Feet: Yes
      Gross weight (kg): 49
      Net weight (kg): 47
      PNC: 900941754
      Pre-Wash: No
      Depth 72.5: cm
      Depth (packed): 77.5 cm
      Preferred Program No
      Number of Water Levels: Yes
      Number of Washing Programs: 11
      Reuse of Water: Yes
      Automatic Clothes Load Sensor: Yes
      Silent: yes
      Washing System: Spir
      Voltage (V): 127V/60Hz
      Type: Top Load
      Spin Speeds (RPM): 630
      Washing Step Viewer: Yes

    Technical specification
    • Unique ref.LEH17
    • Product familyAppliances
    • Product groupWashers
    • TypeObject (single object)
    • Date of publishing2021-10-20
    • Edition number1
    • Height (mm)1052
    • Width (mm)662
    • Depth (mm)725
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)47
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000098
    • ETIM NameWasher
    • OmniClass Number23-21 23 47
    • OmniClass TitleResidential Combination Laundry Washer Dryers

    Region availability

    South America
    Brazil