Publish your products
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function
Stainless Steel Dishwasher 14 Services  And Grocery Sanitizer Function

    Stainless Steel Dishwasher 14 Services And Grocery Sanitizer Function

    4.7 out of 5 stars4.7(18 reviews)

    The Electrolux 14 Services Dishwasher helps you to keep your kitchen organized. Practical and economical, it uses 12L of water each cycle, way less than the 90L spent to wash the same amount of dishes by hand.

    Keep your groceries and dishes clean without using lots of cleaning products. Sanitize function uses 70ºC water to clean bacteria off your dishes.

    AutoSense program picks the perfect cleaning cycle according to how dirty your dishes are. The digital display with time control shows the remaining cycle time. The cycle is finished with hot water, so the dishes dry faster. Cutlery Basket is removable, making it easier to handle, avoiding scratchings during washer.

    The Delay Start Program allows you to set the cycle according to your schedule or to postpone it if necessary. The adjustable intermediary shelf makes loading and internal visualization easier. Pre-Wash function rinses the excess of food, preventing the smell until you load the compartment completely. Lock Panel function avoids it from starting incorrectly.

    Electrolux dishwasher modernizes your kitchen with stainless steel finishing and compact size, besides the huge capacity. If you are in a hurry, use the Express 30’ Program.

    Save up to 90% of water: the dishwasher uses 12L of water in contrast to 117L used to wash the same amount by hand (15min with half open faucet per day, in accordance with SABESP. 1 dishwasher cycle per day on Daily Program)

    Sanitize groceries: clean 99,99% of germs and bacteria off your groceries (Results by Laboratory of Laboratorial Analysis and Microbiology Solutions in the elimination of Escherichia coli (UFC), Pseudonomas aeruginosa (UFC) and Staphylococcus aureus, using 50ml of bleach and in accordance with the conditions of use indicated in the product manual)

    70º C water: a complete washing cycle improved with hot water. Dishes sanitized and 99,99% without bacterias (Result obtained by Laboratory of Laboratorial Analyzes and Solutions in Microbiology in the elimination of Escherichia coli (UFC), Pseudonomas aeruginosa (UFC) and Staphylococcus aureus, according to the conditions of use indicated in the manual that accompanies the product)


    External Digital panel: Track the remaining cycle time easier.

    AutoSense program: intelligent sensors measure how dirty the dishes are and set the washing cycle accordingly.

    Extra Dry: the last rinse uses hot water to keep dishes hot, making drying faster.

    Removable Cutlery basket compartment: easier to load and unload.

    Panel: modern and easy to clean.

    Delay Start: set the cycle for whenever is best for you. It allows you to postpone the washing start according to your needs.

    Adjustable middle shelf: more flexible and organized for loading.

    Pre-Wash: rinses the dishes to avoid smells until you load the dishwasher completely.

    Lock Panel: avoid unwanted cycles by locking the controls.

    Size: compact on the outside yet spacious on the inside.

    30 Minutes Program: ideal for fast cleaning and items that don't need drying.

    Specification
    • Product height: 84.5 cm
      Product width: 59.8 cm
      Product depth: 61 cm
      Front Finish: Stainless Steel
      Side Finish: Painted Steel
      Height (packed) (mm): 89, cm
      Maximum Length of Hose: 150cm
      Color: Stainless steel
      Differentials: Sanitize Your grocery 99.99%* free from bacteria and germs. *CQ Labor Lab """"
      Active Protection Filter: Yes
      Frequency (Hz): 60
      Warranty: 12 Months
      Free Installation: No
      Width (packaged) (mm): 64.5cm
      Wash Pans: Yes
      Touch on Glass: Panel
      Gross weight (kg): 46
      Packaged Weight (kg): 50.5
      PNC: 946521590
      Thermal power (W): 1250
      Depth (packed) (mm): 67.2 cm
      Dirt Sensor: No
      Electric Voltage (V): 127V
      Electric Voltage (V): 220
      Type: Floor
      Internal Finishing: Stainless Steel
      Capacity: 14 services
      Cutlery Basket: Yes
      Water consumption: yes
      Soap Dispenser: Yes
      EAN 13: 7909569346594
      Delay Washing Function: Yes
      ECO Function: No
      Pre-Washing Function: Yes
      Leveling Feet: Yes
      Programs: 7
      Number of Sprayers: 3
      Transparent Cover: No
      Water Temperature (°C): 70
      Panel Lock: Yes

    Technical specification
    • Unique ref.LL14X
    • Product familyAppliances
    • Product groupDishwashers
    • TypeObject (single object)
    • Date of publishing2021-10-20
    • Edition number1
    • Height (mm)845
    • Width (mm)598
    • Depth (mm)61
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)46
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000633
    • ETIM NameDishwasher
    • Uniclass 2015 CodePr_40_70_21
    • Uniclass 2015 DescriptionDishwashers
    • CSI MasterFormat 2014 Code11 48 13
    • CSI MasterFormat 2014 TitleCommercial Dishwashers
    • OmniClass Number23-21 23 25
    • OmniClass TitleResidential Dishwashers

    Region availability

    South America
    Brazil