Publish your products
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher
Pro series 14 place settings dishwasher

    Pro series 14 place settings dishwasher

    4.1 out of 5 stars4.1(16 reviews)

    Electrolux Pro Series follows sophisticated design trends with lots of charm and style.

    This product collection features elegance in every detail by using black glass, light gold details, white led touch panels that highlight craftsmanship.

    For a good interior design, Pro Series represents the style you need.

    The Electrolux dishwasher has internal flexibility, allowing it to accommodate different sized dishes, including the most delicate ones.

    With touch panel embedded in white led, more sophisticated and simpler to clean. Design is an immediate highlight of this dishwasher.

    The Intelligent Sensor function allows the dishwasher to perform tasks in a much more modern way, as it automatically activates the best program to be used, depending on the dirt detected on the dishes.

    It features the postpone start function, so you can start the operation when you decide and program.

    It also provides very useful functions such as: Sanitize, with water heating to 70 ° C, Acquajet, ideal for a small amount of dishes. Rinse and remove excess dirt without leaving a smell, so you can accumulate more dishes to run a complete cycle.

    A modern dishwasher with many functions. It will be an ideal purchase to help with your routine.


    Intelligent sensor, an intelligent sensor that detects the level of dirt in the dishes, and automatically chooses the best washing program.
    Function: Sanitized the dishes with a water jet at 70 ° C.
    Optione function: choose between using the upper basket or the lower basket individually. Flexibility to run a cycle without waiting for the maximum load of dishes.
    Turbo Wash function, much more agility and protection of parts.
    Acquajet function: Ideal for a small amount of dishes. Rinse and remove excess dirt without leaving a smell. So you can accumulate more dishes to run a complete cycle.
    Washing programs, an ideal program for each type of use (Express 30 ', Delicate, daily basis, pans). You can choose the best program to suit your need.
    Postpone start: Allows you to postpone the start time of the wash, as needed.

    Specification
    • Black Front Finish
      Internal Stainless Finish
      Black Side Finish
      Height (packed) (mm) 884
      Height (mm) 845
      Capacity 14 place settings
      Cutlery Basket Yes
      Maximum Hose Length 1500mm
      Water Consumption Yes
      Package Contents 1 dishwasher
      Black color
      Differentials Design: Sophisticated glass finish in line with the Pro Series line. Intelligent sensor: Automatically sets up the function according to the dirt of the dishes, without having to worry about programming. Sanitize: Sanitizes the dishes by heating the water to 70ºC.
      Soap Dispenser Yes
      EAN 13 (127V) 7909569001523
      EAN 13 (220V) 7909569001530
      Filter Yes
      Frequency (Hz) 60
      Function Postpones Wash Yes
      ECO function No
      12 Months Warranty
      Free Installation No
      Width (packed) (mm) 645
      Width (mm) 598
      Dishwasher Yes
      Model (code) LP14V
      White Touch panel
      Leveling feet Yes
      Weight (Kg) 47.2
      Packed Weight (kg) 53.2
      Power (W) 1250
      Depth (packed) (mm) 672
      Depth (mm) 635
      Acquajet Programs: Pre wash; Express 30 '; Half load; Intelligent sensor; Daily basis; Cookware; Turbo washing; delicate; Sanitize 70ºC; Postpone start; select basket
      Number of Sprayers 3
      Dirt Sensor Yes
      SKU (Commercial code) 127v 24607LBA135
      SKU (Commercial code) 220v 24607LBA235
      Cover with Transparent Display No
      Water Temperature (° C) 70
      Voltage (V) 127 or 220
      Floor Type
      Lock Panel No "

    Technical specification
    • Unique ref.LP14V
    • Product familyAppliances
    • Product groupDishwashers
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)845
    • Width (mm)598
    • Depth (mm)635
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)47.2
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000633
    • ETIM NameDishwasher
    • Uniclass 2015 CodePr_40_70_21
    • Uniclass 2015 DescriptionDishwashers
    • CSI MasterFormat 2014 Code11 48 13
    • CSI MasterFormat 2014 TitleCommercial Dishwashers
    • OmniClass Number23-21 23 25
    • OmniClass TitleResidential Dishwashers

    Region availability

    South America
    Brazil