Publish your products
Electrolux Experience 34L ME3BC Built-in Microwave Oven
Electrolux Experience 34L ME3BC Built-in Microwave Oven
Electrolux Experience 34L ME3BC Built-in Microwave Oven
Electrolux Experience 34L ME3BC Built-in Microwave Oven
Electrolux Experience 34L ME3BC Built-in Microwave Oven
Electrolux Experience 34L ME3BC Built-in Microwave Oven
Electrolux Experience 34L ME3BC Built-in Microwave Oven

    Electrolux Experience 34L ME3BC Built-in Microwave Oven

    4.5 out of 5 stars4.5(21 reviews)

    Preparing your favorite meals is now easy and fast with the Electrolux Experience 34L Built-in Microwave Oven. Compact on the outside but spacious on the inside with 34L capacity, it is perfect to inspire you to innovate in the kitchen.

    The intelligent panel has automatic power adjustments and four different cooking modes: Melt, Dehydrate, Fast Cook and Gentle Cook your ingredients.

    With these functions you will be able to melt butter and chocolate without burning them, prepare chips with your favorite vegetables and fruits or dehydrate herbs so you can store them for longer.

    Gentle Cook function is perfect for delicate vegetables and fishes, while Fast Cook function enables you to speed up the preparation. The perfect tools to inspire you to enjoy your kitchen!

    The microwave oven also features Assisted Defrost, Electrolux’s technology which will tell you when to turn or stir your ingredients for a complete defrosting process.

    The Touch Panel makes everyday cooking easier. Cook lasagna, rice, popcorn, chips or cupcakes with a single touch, by choosing among the pre-programmed recipes on the panel.

    This microwave oven will certainly inspire you to cook your favorite meals!

    Metatag
    The new Electrolux Built-in Microwave Oven is perfect for your everyday meals!

    Specification
    • NEW PREPARATION WAYS The innovative smart panel with automatic power adjustments offers four different functions for everyday preparations: Melt, Dehydrate, Fast Cook and Gentle Cooking.

      ASSISTED DEFROSTING Get uniform results when defrosting your food using the “stir” or “turn” directions on the panel.

      KEEP WARM FUNCTION Keep your food warm until serving time so you can get the most out of every meal.

      TOUCH PANEL With just a few taps, you choose how you want to cook your food, adding more flavor and aroma to your dishes.

      ODOR REMOVAL FUNCTION Thanks to the internal air recirculation system, it softens the odors left by previous preparations and keeps the microwave always ready for the next recipe.

      PRE-PROGRAMMED RECIPES With just one touch, make lasagna, rice, popcorn, potato chips and mug cake in ideal time and potency.

      ENERGY SAVING FUNCTION By activating this function, the microwave will automatically turn off the panel light when not in use.

      PANEL LOCK FUNCTION Ensures that the panel is not activated by children, for example.

      CLOCK Set the time conveniently and easily and don't miss any appointments while preparing your meals.

      MUTE FUNCTION Set your microwave to mute and keep the environment quiet whenever you want.

      QR CODE Get access to amazing content with more food and benefits of functions in the palm of your hand.

    Technical specification
    • Unique ref.ME3BC
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)38.9
    • Width (mm)59.5
    • Depth (mm)39.3
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil