Publish your products
Multi-function built-in oven with microwave function
Multi-function built-in oven with microwave function
Multi-function built-in oven with microwave function
Multi-function built-in oven with microwave function
Multi-function built-in oven with microwave function
Multi-function built-in oven with microwave function

    Multi-function built-in oven with microwave function

    4.8 out of 5 stars4.8(5 reviews)

    Electrolux’s multi-function built-in oven with microwave is an excellent option to modernize your kitchen and cook more efficiently. The combination of oven and microwave oven makes cooking two times faster* and makes flavour exepcional.

    It can also be used as a microwave oven to heat foods and drinks with Total Space technology.

    To reach the best results it features convection function, which uses the hot air inside the oven to bake evenly any kind of food.

    Grill function gives your food the beauty and texture it needs.

    Preset recipes bring new technique possibilities for your cooking experience. The enameled interior makes it easier to use and clean.

    See also the Electric Steam Oven (OE8ES) and have a full performance cooking station in your kitchen.

    *results reached when comparing to the performance of the conventional oven FC4VP.

    Double function: the oven + microwave lets you cook 2x faster and keeps your food delicious.
    Microwave: with Total Space technology, no revolving plate is needed, which gives you more space to use.
    Convection: moves the hot air inside the oven to keep the temperature even and cook the food uniformly.
    Grill function: roasts the food for perfect texture and flavour.
    Preset recipes: a whole menu of preset recipes to inspire you.
    Enameled interior: makes cleaning easier.

    Specification
    • Aperture Top
      Front Finish Glass and Stainless Steel
      Height (mm) 455
      Packed Height (mm) 555
      Waste Collecting Tray Yes
      Oven capacity 47L
      Energy Rating A
      Control Digital
      Independent Control of Upper and Lower Heat No
      Convection Yes
      Color Black
      Electronic Display Yes
      EAN13 7909569246917
      Embed Yes
      Rotating Skewer No
      Self Cleaning Oven Yes
      Frequency (Hz) 60 Hz
      Functions Pre-programmed recipes; Grill; Convection; Keep Warm; Unfreeze ; Slow Cooking; Dehydrate; Lock Panel; Favorites; Sound Timer; Schedule ; Gratin Function; Heating Plate Function; Pizza function; Enameled cavity; Combined Function (Microwave with oven); Microwave function
      Pre-programmed functions Yes
      Warranty 12 Months
      Grill Yes
      Free Installation Yes
      Total Thermal Insulation Yes
      Indoor Lamp Yes
      Width (mm) 595
      Packed Width (mm) 635
      Pilot Light No
      Niche Height (mm) 444
      Niche Width (mm) 560
      Niche Depth (mm) 553
      Panel Yes
      Gross weight (kg) 42.8
      Net weight (kg) 41.3
      PNC 944066779
      Triple Glass Door No
      Removable Door Yes
      Total input power (W): 3000W / MWO: 1000W
      Grill Power (W) 1900W
      Telescopic Shelf No
      Sliding Shelves Yes
      Depth (mm) 567
      Depth Packed (mm) 670
      Handles Yes
      Number of Shelves 1
      Clock Yes
      Armored Resistors Yes
      Internal Non-Stick Coating Yes
      Function Selector Yes
      SKU (Commercial Code) 54431CBB235
      Voltage (V) 220V
      Timer yes
      Type Electric Built-in Oven
      Security Lock Yes

    Technical specification
    • Unique ref.ME4EP
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)455
    • Width (mm)595
    • Depth (mm)567
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)41.3
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001859
    • ETIM NameBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 21 13 31
    • OmniClass TitleCommercial Ovens

    Region availability

    South America
    Brazil