Publish your products
Pro series built-in 34l black microwave
Pro series built-in 34l black microwave
Pro series built-in 34l black microwave
Pro series built-in 34l black microwave
Pro series built-in 34l black microwave
Pro series built-in 34l black microwave
Pro series built-in 34l black microwave

    Pro series built-in 34l black microwave

    4.4 out of 5 stars4.4(17 reviews)

    Electrolux Pro Series follows sophisticated design trends with lots of charm and style.

    This product collection features elegance in every detail by using black glass, light gold details, white led touch panels that highlight craftsmanship.

    For a good interior design, Pro Series represents the style you need.

    The microwave has odor strip function, which eliminates the interference of odors from the oven in the kitchen. This benefit is provided by a system that allows the air to be recirculated inside.

    Your meals will always be at the ideal temperature, as the keep warm function leaves your food at the appropriate temperature to serve at any time.

    The Electrolux microwave offers many functions such as defrosting or gratin, it makes the preparation of those delicious recipes easier and your daily life much more tasty.

    Grill: guarantees a perfect finish for your dishes.
    Glass Touch panel with a blue LED, sophisticated and easy to use and clean.
    Keep warm function, much more practical for your daily basis, as it keeps your dish warm after preparation.
    10 Pre-programmed recipes, several options presented on the panel that help you prepare delicious dishes with the ideal time and power.
    Odor removal function, eliminates odors left by food, with the recirculation of indoor air.
    Easy Clean function, makes the cleaning process easier by using steam.

    Specification
    • Black Front Finish
      Internal Finishing Stainless steel
      Side Finish Stainless steel
      Height (packed) (mm) 466
      Height (mm) 388
      Self-cleaning Yes
      Capacity 34
      Black color
      Defrost Yes
      Defrost Menu Differentials (Meat, Chicken, Fish, Beans); Daily basis Menu (Popcorn, Rice, Lasagna) Gratin Menu (Gratin Potato, Bruschetta, Roasted Kebab) Grill Keep Warm Strip Odor
      EAN 13 (127V) 7909569001707
      EAN 13 (220V) 7909569001714
      Frequency (Hz) 60
      Grill Yes
      Free Installation No
      Width (packed) (mm) 653
      Width (mm) 595
      Recipe Menu Yes
      Easy Recipe Menu YES
      Daily basis Menu (Popcorn, Rice, Lasagna)
      Make it Easy menu Yes
      Gourmet Menu Yes
      Grill Menu Yes
      Trim menu Yes
      Kids Sim Menu
      Light Menu No
      Sauces Menu No
      Quick Dishes Menu Yes
      Dessert Menu N / A
      My Favorites No
      Model (code) MV43T
      White Touch panel
      Gross weight 127v (Kg) 21.3
      Gross weight 220v (Kg) 20,5
      Net weight 127v (Kg) 18.4
      Net weight 220v (Kg) 17.8
      Turntable Yes
      Depth (packed) (mm) 550
      Depth (mm) 440
      Handler Yes
      Meat Recipes; Chicken; Fish; Bean; Popcorn; Rice; Lasagna; Potato gratin; Bruschetta; Roasted kebab
      Watch Yes
      SKU (Commercial code) 127v 54341PBA135
      SKU (Commercial code) 220v 54341PBA235
      Defrost key Yes
      Voltage (V) 127 or 220
      Security Lock Yes

    Technical specification
    • Unique ref.MV43T
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • CSI MasterFormat 2014 Code33 83 16
    • CSI MasterFormat 2014 TitleMicrowave Transmitters and Receivers
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil