Publish your products
Home pro 34l stainless steel microwave
Home pro 34l stainless steel microwave
Home pro 34l stainless steel microwave
Home pro 34l stainless steel microwave
Home pro 34l stainless steel microwave

    Home pro 34l stainless steel microwave

    4.8 out of 5 stars4.8(11 reviews)

    Electrolux, always seeking way to innovate people's lives, has just made its new Home Pro line available.

    It is a line of kitchen products that promotes a unique experience, with elegance and style, to provide you with a complete, modern, sophisticated solution.

    The big difference of the Home Pro line is elegance. With a contemporary design, it combines the best of stainless steel with touch panels with blue LED. Perfect to renew your decor.

    With Electrolux Dishwasher you can accommodate different sized dishes, including the most delicate ones.

    Its intelligent system allows the Dishwasher to choose the best program to be used, depending on the dirt found in the dishes, thanks to its sensor system.

    It features the postpone start function, so you can start the operation when you decide and program.

    It also offers very interesting functions such as: Sanitize, with water heated to 70 ° C and Acquajet, ideal for little dishes.

    A modern and full-featured dishwasher will be an ideal purchase to help your routine.

    • Intelligent sensor, an intelligent sensor that detects the level of dirt in the dishes, and automatically chooses the best washing program.
    • Sanitizes the dishes with a water jet heated to 70ºC.
    • Option to choose between using the upper basket or the lower basket individually. Flexibility to run a cycle without waiting for the maximum load of dishes.
    • Acquajet function: Ideal for a small amount of dishes. Rinse and remove excessive dirt to prevent smells.
    • Turbo Wash function, more agility and protection.
    • Washing programs, an ideal program for each type of use (Express 30 ', Delicate, Day to day, pans). You can choose the best program to suit your need.
    • Postpone start, Allows you to postpone the start time of washing, according to your need

    Specification
    • Mirror Glass Front Finish
      Internal Finishing Stainless steel
      Silver Side Finish
      Height (packed) (mm) 466
      Height (mm) 388
      Self-cleaning Yes
      Capacity 34L
      Color Stainless
      Defrost Yes
      Defrost Menu Differentials (Meat, Chicken, Fish, Beans); Daily Menu (Popcorn, Rice, Lasagna); Gratin Menu (Gratin Potato, Bruschetta, Roasted Quibe); Grill; Keep Warm; Odor Strip
      EAN 13 (127V) 7909569001608
      EAN 13 (220V) 7909569001691
      Frequency (Hz) 60
      Grill Yes
      Free Installation No
      Width (packed) (mm) 653
      Width (mm) 595
      Recipe Menu Yes
      Easy Recipe Menu YES
      Daily Menu (Popcorn, Rice, Lasagna)
      Make it Easy menu Yes
      Gourmet Menu Yes
      Grill Menu Yes
      Kids Sim Menu
      Light Menu No
      Sauces Menu No
      Quick Dishes Menu Yes
      Dessert Menu N / A
      My Favorites No
      Model (code) MX43T
      Blue Touch panel
      Gross weight 127v (Kg) 20.7
      Gross weight 220v (Kg) 20.1
      Net weight 127v (Kg) 18
      Net weight 220v (Kg) 17,4
      Turntable Yes
      Depth (packed) (mm) 550
      Depth (mm) 440
      Handle Yes
      Meat Recipes; Chicken; Fish; Bean; Popcorn; Rice; Lasagna; Potato gratin; Bruschetta; Roasted kebab
      Watch Yes
      SKU (Commercial code) 127v 54341HBA189
      SKU (Commercial code) 220v 54341HBA289
      Defrost key Yes
      Voltage (V) 127 or 220
      Security Lock Yes

    Technical specification
    • Unique ref.MX43T
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)388
    • Width (mm)595
    • Depth (mm)440
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • CSI MasterFormat 2014 Code33 83 16
    • CSI MasterFormat 2014 TitleMicrowave Transmitters and Receivers
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil