Publish your products
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor
Electric Built-in Oven 80l Experience With Foodsensor

    Electric Built-in Oven 80l Experience With Foodsensor

    4.8 out of 5 stars4.8(9 reviews)

    Prepare delicious meals with Electric Built-in Oven 80L Experience with FoodSensor (OE8EF)

    This oven relies FoodSensor technology, a thermometer to cook everything to perfection, either rare, medium or well done. The oven will automatically shutdown once the meal is ready, making it perfect and practical to prepare meat however you want.

    The Glass Full Touch panel with White LED is sophisticated, easy to use and allows you to set the oven precisely.

    It also have PerfectCook360 technology, which matches a Sealed Cavity and Convection to cook your meals evenly and 30% faster*.

    The Sealed Cavity better isolates temperature and prevents heat loss with a round corners structure. The Convection function bakes everything evenly by ventilating the hot air through an internal fan, ensuring the oven has the same temperature everywhere.

    * Results obtained in internal tests


    FoodSensor: A thermometer measures the meal's internal temperature, allowing you to cook it to perfection.
    Full Touch Panel: Glass and white LED panel to make your interaction and time control easy, precise and sophisticated.
    PerfectCook360: Technology that combine a Sealed Cavity and Convection function, which cooks evenly and 30% faster.
    Convection: Bake evenly by circulating internal hot air through a fan, keeping temperature homogeneous.
    Sealed Cavity: round corners avoid temperature from escaping, keeping the oven warm for longer.
    Grate and Brown: grant a perfect and crispy finishing to your meals.
    Different baking modes: 5 different baking modes to prepare any kinds of meal better.
    Keep Warm function: easier to heat meals or to keep them warm after preparing.
    Removable Glass Doors: easily remove the internal glass door for cleaning.
    Fast Clean Enameling: enameled internal finishing to make cleaning easier.
    Lock Panel Function: Avoids undesirable interactions by kids, for example.

    Specification
    • Opening: Top
      Internal finishing: Enameled
      Front finish: Glass
      Accessories Shelves: (2) 40W Lamp
      Electric oven
      Height (packed) (mm): 667
      Height (mm): 596 (panel)
      Capacity (L): 80L
      Sealed cavity: Yes
      Connectivity: No
      Convection: yes
      Cavity Color: Black
      External Color: Black
      Automatic Shutdown: Yes
      Niche Dimensions - Flush Installation (Aligned with Furniture) Opening Height: 600 Opening Width: 600 Internal Height: 610 Internal Width: 600 Total Furniture Depth: 600
      Niche Dimensions - Overlaid Installation (Edge out) Opening Height: 590 Opening Width: 560 Internal Height: 610 Internal Width: 600 Total Furniture Depth: 580
      EAN: 13 7909569360248
      FoodSensor: Yes
      Frequency (Hz): 60Hz
      Grill function: Yes
      Functions: Bake Convection Gratin Brown Food Sensor Keep Warm Lock Panel Timer
      Pre-Programmed Functions: Yes
      Warranty: 1 year
      Free Installation: Yes
      Width (packed) (mm): 644
      Width (mm): 596 (panel)
      Internal light included: yes
      Handel material: Aluminum
      Model: OE8EF
      Number of Oven Shelves: 2
      Gross weight (kg): 25.5
      Net weight (kg): 24.3
      PNC: 900279349
      Double glazed door: Yes
      Removable Door: Yes
      Oven Power (W): 3200 (Maximum heating power)
      Grill Power (W): 1700
      Depth (packed) (mm): 670
      Depth (mm): 613 (total depth, from handle surface to bottom)
      Selection of Digital Functions/Resistors
      Digital temperature selection
      SKU (Commercial Code): 53807UBA235
      Voltage (V): 220V
      Digital Timer
      Panel security lock: Yes
      Steam: no
      Removable glass: Yes

    Technical specification
    • Unique ref.OE8EF
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2021-10-21
    • Edition number1
    • Height (mm)596
    • Width (mm)596
    • Depth (mm)613
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)24.3
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001859
    • ETIM NameBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 21 13 31
    • OmniClass TitleCommercial Ovens

    Region availability

    South America
    Brazil