Publish your products
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)
Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)

    Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL)

    The Electrolux 80L Efficient Electric Built-In Oven is sophisticated and offers PerfectCook technology, which bakes faster and saves energy. Get to know it!

    The Electrolux 80L Efficient Electric Built-In Oven with PerfectCook (OE8EL) makes your cooking experience more efficient. Enjoy incredible results in your cooking.

    With PerfectCook technology, the oven bakes up to 27%¹ faster due to greater heat retention inside the sealed oven.

    This means that your dishes will be prepared more efficiently, saving you time and energy.

    Thanks to the sealed oven cavity which offers superior thermal insulation, reducing heat loss and ensuring precise temperature control.

    "

    "The mechanical timer, as well as bringing modernity to the design, provides precise control of the cooking time, turning the oven off automatically at the end of the programmed time.

    With the Grill function, you can brown your dishes and create crispy, tasty recipes.

    The oven also has the Keep Warm function, which keeps food warm at the ideal temperature.

    It also gives you the option of heating according to the type of food, such as meat and pasta/cakes, ensuring that you enjoy your meals at the perfect temperature.

    The Gratin function, on the other hand, finishes off dishes with a better texture and crunch. For example, it allows you to gratinate a lasagna for an irresistible presentation.

    The oven offers three baking mode options so you can choose the most suitable one for each type of preparation and/or recipe.

    The oven door provides a better view of the preparation without the need to open the door and lose heat. It has front lighting to make it even easier to see.

    ¹Results obtained in internal tests on cookers/ovens with PerfectCook compared to Electrolux cookers/ovens without sealed cavity.

    In addition, the Electrolux OE8EL Electric Built-In Oven has a cavity with an enameled coating and removable internal glass, which prevents the accumulation of grease and makes cleaning easier

    Specification
    • PerfectCook:

      Bakes up to 27%* faster due to greater heat retention inside the sealed oven.

      Sealed cavity:

      Offers better thermal insulation with less heat loss, resulting in better temperature control and energy efficiency.

      Mechanical timer:

      As well as bringing modernity, it offers precise time control, automatically switching the oven off after the time has elapsed.

      Grill function:

      Leaves your dishes golden brown and enables crispy and tasty recipes

      Keep warm:

      Keeps your food warm at the ideal temperature for you to enjoy the best of every meal, obtaining better results depending on the type of food.

      Gratin function:

      This function should be used at the end of preparation to gratinate the surface of the food for better texture and crispiness.

      3 baking modes:

      Three options of roasting modes for the best result depending on the type of food.

      Door with larger window and front lighting:

      Better view of cooking without having to open the door.

      Removable inner glass:

      Easily remove the inner glass from the door for easier, deeper and more thorough cleaning of your oven.

      Enameled cavity:

      Oven with a coating that prevents grease build-up and makes it easier to remove stains.

    Technical specification
    • Unique ref.OE8EL
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2024-07-10
    • Edition number1
    • Height (mm)596
    • Width (mm)596
    • Depth (mm)575
    Related
    • Weight Net (Kg)22.8
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    South America
    Brazil