Publish your products
Built-in electric steam oven
Built-in electric steam oven
Built-in electric steam oven
Built-in electric steam oven
Built-in electric steam oven
Built-in electric steam oven

    Built-in electric steam oven

    4.3 out of 5 stars4.3(8 reviews)

    The Electrolux Built-in Electric Steam Oven is the ideal appliance to modernize your kitchen and achieve the best results in preparing your meals.
    The Steam function makes breads, pasta and cakes grow bigger, becoming soft inside and crispy on the outside. It also allows you to heat your recipes, recovering texture, appearance and flavor without drying them out.
    To achieve exceptional results, the electric oven also has the Food Sensor, a practical thermometer that assists in cooking and allows the internal temperature of the meat to be measured to reach the desired point.
    In addition, the convection system allows a uniform roast by circulating the hot air inside the oven, ensuring a homogeneous temperature and contributing to a better flavor delivery in the kitchen.
    This oven also has a function that humidifies the interior of the cavity through steam, loosening and softening dirt and facilitating oven cleaning. You can also count on a full menu of pre-programmed recipes to get inspired and explore new culinary techniques.
    Discover the Electric Microwave Oven (ME4EP) and purchase a complete cooking tower with maximum performance in your kitchen.

    BPs
    Steam cooking: the best appearance, crispness, texture and flavor in both pasta and breads and meats.
    Convection: The hot air circulates inside the cavity to offer a homogeneous temperature throughout and thus achieve uniform cooking.
    Food Sensor: Practical thermometer that assists in cooking and allows measuring the internal temperature of the meat to reach the desired point
    Regenerate Function (Steam): Heat your recipes with steam and recover the flavor and aroma of the food, without drying it out.
    Water Cleaning: Function that humidifies the interior of the cavity through steam, facilitating the cleaning and removal of residues inside the product.
    Enameled cavity: Provides practicality and easier cleaning of the oven interior.
    Pre-programmed recipes: A full menu of pre-programmed recipes for you to explore and get inspired.

    Specification
    • Top Aperture
      Glass and Stainless Steel Front Finish
      Height (mm) 594
      Packed Height (mm) 655
      Waste Collecting Tray Yes
      Oven capacity 72 liters
      Energy Rating A
      Independent Control of Upper and Lower Heat No
      Digital Controls
      Convection Yes
      Black color
      Automatic Shutdown Yes
      Electronic Display Yes
      EAN13 7909569246931
      Embed Yes
      Rotating Skewer No
      Self Cleaning Oven Yes
      Frequency (Hz) 60 Hz
      Functions Steam Food Sensor; Quick Heating Function; Cooking functions; Pre-programmed recipes; Grill; Turbo Grill; Convection; Keep Warm; Unfreeze ; Slow Cooking; Dehydrate; Lock Panel; Favorites; Sound Timer; Schedule ; Gratin Function; Heating Plate Function; Pizza function; Aqua Clean function; Regenerate with steam function
      Pre-programmed functions Yes
      Warranty Yes
      Grill Yes
      Free Installation Yes
      Indoor Lamp Yes
      Width (mm) 595
      Packed Width (mm) 625
      Pilot Light Yes
      Niche Height (mm) 590
      Niche Width (mm) 560
      Niche Depth (mm) 550
      Panel Yes
      Gross weight (mm) 33.5
      Net weight (kg) 32.5
      PNC 949494472
      Triple Glass Door Yes
      Removable Door Yes
      Oven Power (W) 3390W
      Grill Power (W) 2300W
      Telescopic Shelf No
      Sliding Shelves Yes
      Depth (mm) 569
      Depth Packed (mm) 665
      Handles Yes
      Number of Shelves 2
      Watch Yes
      Armored Resistors Yes
      Internal Non-Stick Coating Yes
      Function Selector Yes
      SKU (commercial code 53511CBB235
      Steam Yes (Hot Steam)
      Voltage (V) 220 V
      Timer yes
      Type Electric Built-in Oven
      Security Lock Yes

    Technical specification
    • Unique ref.OE8ES
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)594
    • Width (mm)595
    • Depth (mm)569
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)32.5
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001859
    • ETIM NameBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 21 13 31
    • OmniClass TitleCommercial Ovens

    Region availability

    South America
    Brazil