Publish your products
Pro series 80l black electric built-In oven
Pro series 80l black electric built-In oven
Pro series 80l black electric built-In oven
Pro series 80l black electric built-In oven
Pro series 80l black electric built-In oven
Pro series 80l black electric built-In oven
Pro series 80l black electric built-In oven

    Pro series 80l black electric built-In oven

    Electrolux Pro Series follows sophisticated design trends with lots of charm and style.

    This product collection features elegance in every detail by using black glass, light gold details, white led touch panels that highlight craftsmanship.

    For a good interior design, Pro Series represents the style you need.

    This Electrolux built-In oven will make your routine easier by providing several functions that bring more convenience to your cooking time.

    It features 12 functions that allow to assist the preparation of dishes, such as defrosting, grill, heating and other resources.

    It also offers 8 types of recipes that will make everyone happy, such as pizza, lasagna, both normal and frozen and cake. Much easier to prepare food.

    These features are available on the Oven panel, for more convenience and comfort.

    The side opening provides greater security to reach inside the oven, which has triple glass that doesn’t burn you when touching the glass.

    This Stainless Oven will surprise you and give more flavor to those dishes that only you know how to prepare.

    Convection: moves the hot air inside the oven to keep the temperature even and cook the food uniformly.
    Preset recipes: a whole menu of preset recipes to inspire you.
    Side Opening: more safety to reach inside the oven.
    Glass Touch panel with a blue LED, sophisticated and easy to use and clean.
    Triple glass door: makes it safer to touch the oven while hot, while keeping it’s interior hot for longer.
    Grill function: roasts the food for perfect texture and flavour.

    Specification
    • Side opening
      Front Finish Black glass with Pro Series print
      Black Side Finish
      Height (packed) (mm) 670
      Height (mm) 595
      Waste Collecting Tray Yes
      Oven Capacity N / A
      Energy Rating N / A
      Consumption (Kw) n / a
      Independent Upper and Lower Heat Control Yes
      White touch controls
      Convection Yes
      Black color
      Electronic Display Yes
      EAN13 7909569001721
      Embed Yes
      Rotating Skewer No
      Self Cleaning Oven Yes
      Frequency (Hz) 60
      Lower Heating Functions; Superior Heating; Traditional Heating; Unfreeze; Grill; Grill + Upper Heating; Grill + Lower Heating; Convection cooking; Convection + Lower Heating; Covection + Traditional Heating; Convection + Grill + Lower Heating; Convection + Grill; Cake; Chicken; Potato; Pizza; Frozen Pizza; Lasagna; Frozen Lasagna
      Pre-programmed Cake functions; Chicken; Potato; Cheese bread; Pizza; Frozen Pizza; Lasagna; Frozen Lasagna
      Grill Yes
      Free Installation No
      Total Thermal Insulation N / A
      Indoor Lamp Yes
      Width (packed) (mm) 648
      Width (mm) 595
      Pilot Light Yes
      Model (code) OE9VT
      Niche Height (mm) 600
      Niche Width (mm) 600
      Niche Depth (mm) 600
      Panel Yes
      Gross weight (kg) 37.8
      Net weight (kg) 33.2
      Triple Glass Door Yes
      Removable Door Yes
      Power (W) Oven: 3 kW; Grill: 2 kW
      Telescopic Shelf No
      Sliding Shelves Yes
      Depth (packed) (mm) 688
      Depth (mm) 575
      External Handles
      2 sliding shelves
      Clock No
      Armored Resistors No
      Internal Non-Stick Coating No
      Function Selector Yes
      SKU (Commercial Code) 53701PBA235
      Voltage (V) 220
      Timer yes
      Type Electric Built-in Oven
      Security Lock Yes

    Technical specification
    • Unique ref.OE9VT
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001859
    • ETIM NameBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 21 13 31
    • OmniClass TitleCommercial Ovens

    Region availability

    South America
    Brazil