Publish your products
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
Home pro multi door frost free refrigerator
    Archived

    Home pro multi door frost free refrigerator

    4.9 out of 5 stars4.9(34 reviews)

    Electrolux, always seeking way to innovate people's lives, has just made its new Home Pro line available.

    It is a line of kitchen products that promotes a unique experience, with elegance and style, to provide you with a complete, modern, sophisticated solution.

    The big difference of the Home Pro line is elegance. With a contemporary design, it combines the best of stainless steel with touch panels with blue LED. Perfect to renew your decor.

    This Electrolux Refrigerator is an excellent ally in your daily life. With Inverter technology, the Frost Free Refrigerator has excellent quiet operation and greater food preservation, with less energy consumption.

    It has an ice and water dispenser on the door, providing filtered water, cubed or crushed ice in a practical way, with no need to open the refrigerator.

    Shelves help you to store food with a retractable and sliding system on the door, with flexibility to use the internal space.

    It has a safer egg holder that to prevent food from being lost due to normal accidents in daily use.

    Its Hortinatura drawer preserves your vegetables for up to 60% longer *, compared to the common drawer. This is, finally, a Refrigerator that will meet all your needs.
    * Tested with green leaves


    Ice and water dispenser on the door, filtered water, cubed or crushed ice at all times, without opening the refrigerator door.
    Inverter Technology: Less energy consumption, less noise and more food preservation, as there are less temperature variations.
    Hortinatura drawer Preserves vegetables for up to 60% * longer than ordinary drawers. * Tested with green leaves.
    Fast Adapt shelves sliding against the door, with flexibility to adapt the space to different sizes of packages and items.
    Blue LED touch panel with several Turbo function for party, holidays, express drinks. Control your refrigerator for several occasions and always have the correct temperature for each use.
    Asymmetric doors: Greater flexibility and organization to open the refrigerator

    Specification
    • Stainless Steel Door Finish
      Water Tap at the Door Yes
      Door Open Alarm Yes
      Height (packed) (mm) 1922
      Unpacked Height (mm) 1900
      Freezer Gross Capacity (l) 228
      Gross Refrigerator Capacity (L) 394
      Net Capacity Freezer (l) 342
      Liq capacity. Refrigerator (L) 196
      Total Gross Capacity (L) 622
      Total Storage Capacity (L) 538
      Egg Basket Yes
      Energy Rating A
      Quick Freeze Compartment Yes
      Extra Cold Compartment Yes
      Consumption (Kw) 69
      Stainless Door Color
      Stainless Steel Cabinet Color
      Automatic Defrost Yes
      Deodorizer No
      EAN 13 (127V) 7909569245071
      EAN 13 (220V) 7909569245088
      Frequency (Hz) 60
      External Drawers No
      Ice on the Door Yes
      Home Bar No
      Indoor Lighting Yes
      Free Installation No
      Width (packed) (mm) 870
      Unpacked Width (mm) 835
      Automatic Ice Machine Yes
      Shelf Material Tempered glass
      Model (code) DM86X
      Digital Panel Yes
      Leveling feet Yes
      Weight (Kg) 122.7
      Packed Weight (kg) 125.5
      Can Holder No
      Dairy Holder Yes
      Reversible Door No
      Tempered Glass Shelves Yes
      Door Shelves Yes
      Adjustable Shelves Yes
      Removable Shelves Yes
      Depth (packed) (mm) 823
      Unpacked Depth (mm) 795
      Integrated Handles
      Number of Ports 3
      Ice Storage Container Yes
      Casters Yes
      Bottle Separator Yes
      Frost Free System
      SKU (Commercial code) 127v 02608FBA189
      SKU (Commercial code) 220v 02608FBA289
      Frost Free Technology
      Voltage (V) 127 or 220
      Timer no
      Type Multidoor
      Total Shelves In the refrigerator: 2 fixed glass with plastic frame + 1 retractable glass with plastic frame .; On the refrigerator door: 4 fixed; 3 on the left door and 1 on the right .; At the freezer door: 2 fixed (drink express space).

    Technical specification
    • Unique ref.DM86X
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationFlow Terminal
    • UNSPSC nameRefrigerant compressors
    • UNSPSC code40151607
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit