Publish your products
Electrolux Experience 5-burner stove Black with Double Oven, Glass Table and PerfectCook360 (FE5DP)
Electrolux Experience 5-burner stove Black with Double Oven, Glass Table and PerfectCook360 (FE5DP)
Electrolux Experience 5-burner stove Black with Double Oven, Glass Table and PerfectCook360 (FE5DP)
Electrolux Experience 5-burner stove Black with Double Oven, Glass Table and PerfectCook360 (FE5DP)

    Electrolux Experience 5-burner stove Black with Double Oven, Glass Table and PerfectCook360 (FE5DP)

    4.8 out of 5 stars4.8(17 reviews)

    The Electrolux Stove with PerfectCook360, VaporBake® and Double Oven. Technologies to produce tasty recipes and make your kitchen look amazing!

    The new Electrolux 5-Burner Black Stove with PerfectCook360, VaporBake® and Double Oven (FE5DP) provides even more agility and quality when cooking your favorite recipes, as well as making your kitchen more beautiful and sophisticated thanks to its black color and robust design.

    PerfectCook360 Technology combines an oven with Sealed Cavity and Convection, allowing you to bake food up to 25%¹ faster and more evenly.

    The Sealed Cavity offers greater temperature control and less heat loss, while Convection bakes everything evenly through an internal fan that circulates the hot air evenly and ensures an even temperature in all corners and heights of the oven.

    When cooking with VaporBake® you can get up to 2 times² more texture, crunch and flavor in your dishes, especially in breads and pastas.

    If you need to reheat your dishes, use Steam Regenerate, which, through steam heating, helps maintain flavor and aroma without drying out the food.

    The Double Oven has a 35.1L upper oven and a 108.9L lower oven. With both, you can prepare two dishes simultaneously without mixing the flavors, making it more practical and time-saving.

    The tempered glass tabletop offers a more modern design for your kitchen with a smooth, resistant surface. And you can get a 2-year guarantee3 by registering your product on our website.

    The Multi Flame provides more efficiency through better flame distribution, perfect for using larger pans.

    In addition, the Electrolux 5-burner Black FE5DP stove has a Timer that programs the cooking time you want, and at the end of the preparation, it emits an audible warning so that you always know the exact moment to turn off the oven.

    1. Results obtained in internal tests on stoves with the PerfectCook360 function compared to Electrolux stoves without the same function.
    2. Results obtained in internal tests, on the FE5IB model with VaporBake® function compared to Electrolux stoves/ovens without the same function.
    3. Only the Glass Table is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    4. Only the FastClean coating is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    Specification
    • VaporBake®:

      Steam cooking that improves crispiness, texture and flavor in pasta and bread by up to 2 times².

      Steam Regenerate:

      Reheat your dishes with steam and preserve the flavor and aroma of food without drying it out.

      Tempered glass table:

      Modern design on a smooth, resistant surface with a 2-year guarantee3.

      Multi Flame:

      More efficiency through better flame distribution. Perfect for larger pans when preparing recipes.

      Timer:

      Program the desired cooking time and when the preparation is finished, the timer will emit an audible warning.

      Oven capacity and full glass door:

      Follow the preparation of your recipes without having to open the oven door.

      FastClean technology:

      Oven with a coating that prevents grease build-up and makes it easier to remove stains, as well as rounded corners and no gaps that make day-to-day cleaning easier, with a 2-year guarantee4.

      Removable inner oven glass:

      Easily remove the inner glass for better cleaning of your oven.

      Individual grids:

      More stability when preparing your recipes with a robust design.

      3 oven shelves:

      Upper oven with one manual shelf and lower oven with two shelves, one manual and one self-sliding.

      Automatic ignition:

      Quick, easy and safe ignition of the burners.

    Technical specification
    • Unique ref.FE5DP
    • Product familyAppliances
    • Product groupStove Floors
    • TypeObject (single object)
    • Date of publishing2024-08-17
    • Edition number1
    • Height (mm)962
    • Width (mm)760
    • Depth (mm)652
    Related
    • Weight Net (Kg)54
    Classification
    • BIMobject CategoryKitchen - Appliances
    • OmniClass Number23-21 23 23 25
    • OmniClass TitleResidential Ovens and Stoves

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit