Publish your products
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)
Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)

    Electrolux Experience 5-burner Built-In Cooker Gray with Glass Table, PerfectCook360 and VaporBake (FE5EC)

    The new Experience built-in stove with VaporBake®, PerfectCook360 and Grill has the best technologies for perfect dishes in less time.

    Electrolux Experience Gray 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake® (FE5EC)

    The new Electrolux Gray 5-Burner Built-In Stove with VaporBake®, PerfectCook360 and Grill (FE5EC) combines technologies that offer the best experience for you and your whole family.

    With a capacity of 108.9 liters, the stove is ideal for those looking for speed in preparing tastier, healthier and more uniform recipes.

    PerfectCook360 Technology combines a sealed cavity and convection oven, which has a structure that provides better thermal insulation and enables better circulation of hot air inside the oven.

    This allows the stove to bake up to 25%¹ faster and evenly.

    The VaporBake® function enhances the cooking of your homemade pasta and bread recipes, increasing the crunch, texture and flavor of the food by up to 2 times².

    With Steam Regenerate, you can reheat your dishes and recover the freshness, flavor and aroma of your food without drying it out.

    The tempered glass table has a modern design and a smooth, resistant surface for effortless cleaning. And you can get a 2-year³ guarantee by registering your product on our website.

    To finish off your recipes, simply use the Grill to grill and brown the surface of the food, resulting in more texture in your dishes.

    The Multi Flame is more efficient through better flame distribution, ideal for larger pans.

    In addition, the Electrolux Experience Grey Cooker (FE5EC) is also equipped with the Timer, which programs the desired cooking time and, at the end of preparation, emits an audible warning to let you know that it has finished.

    1. Results obtained in internal tests on stoves with the PerfectCook360 function compared to Electrolux stoves without the same function.
    2. Results obtained in internal tests, on the FE5IB model with VaporBake® function compared to Electrolux stoves/ovens without the same function.
    3. Only the Glass Table is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    4. Only the FastClean coating is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued, on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    Specification
    • PerfectCook360:

      Technology that combines an oven with Sealed Cavity and Convection and allows you to bake up to 25% faster and all evenly.

      Automatic ignition:

      Quick, easy and safe ignition of the burners.

      Removable inner oven glass:

      Easily remove the inner glass for better cleaning of your oven.

      Multi Flame:

      More efficiency through better flame distribution. Perfect for larger pans when preparing recipes.

      VaporBake®:

      Steam cooking that improves the crispiness, texture and flavor of pasta and bread by up to 2 times.

      Steam Regenerate:

      Reheat your food, recovering the essence of freshness, flavor and aroma, without drying it out.

      Tempered glass table:

      Facilitates cleaning with a distinctive, modern and resistant design. Register your product and get a 2-year guarantee on the glass table.

      Timer:

      Program the desired cooking time and when the preparation is finished, the timer will emit an audible warning.

      Oven capacity and full glass door:

      Follow the preparation of your recipes without having to open the oven door.

      Grill:

      Use it to finish your recipes. Grill and brown the outside of the food and get the best results in crispness on the outside and tenderness on the inside.

    Technical specification
    • Unique ref.FE5EC
    • Product familyAppliances
    • Product groupStove Floors
    • TypeObject (single object)
    • Date of publishing2024-08-05
    • Edition number1
    • Height (mm)685
    • Width (mm)813
    • Depth (mm)680
    Related
    • Weight Net (Kg)42.5
    Classification
    • BIMobject CategoryKitchen - Appliances
    • OmniClass Number23-21 23 23 25
    • OmniClass TitleResidential Ovens and Stoves

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit