Publish your products
Sense fry electric hob with 4 burners
Sense fry electric hob with 4 burners
Sense fry electric hob with 4 burners

    Sense fry electric hob with 4 burners

    Electrolux’s induction Hob brings power, quality and sophistication perfectly balanced for your cooking experience.

    The exclusive Sense Fry technology uses a thermometer to help keep the ideal temperature while you cook your favorite dishes.

    Timer function also enables you to program a burner to switch off automatically, and you can pause cooking for any emergencies with the pause button.

    The Unicook technology enables 2 burners to be used seamlessly at the same power level, so you can use different cooking pans, such as a grill and a paella pan simultaneously. Also, the timer and the safety lock provides you with extra security.

    To improve the performance of induction burners, iron pans are recommended. Hint: if a magnet sticks to the pan, this is a suitable pot for the induction burners.

    SenseFry: thermometer that helps to cook your food perfectly.
    Timer: automatically turns off a cooking zone after the set time.
    Unicook zone: use 2 burners together at the same power level. Perfect for using bigger pots.
    Turbo power: increases max power temporarily, for faster water boiling.
    Glass table: smooth glass design helps with stability and cleaning.
    Safety lock: prevents the burners to be switched on accidentally by kids, for example.

    Specification
    • Finish Glass
      Tempered glass finish No
      Automatic ignition NA
      Super-automatic ignition NA
      Height (package) (mm) 145
      Height (mm) 44
      Removable Button NA
      Energy Certificate NA
      Package Content NA
      Natural gas compatible NA
      Color Graphite
      Automatic shutdown NA
      Features Sense Fry temperature sensor to assist when cooking
      Niche Dimentions (H X W X D) 60 x 560 x 490
      EAN13 7332543710430
      Frequency (Hz) 60
      Warranty 1 Year
      Individual grid NA
      Graphics Yes
      Free Installation Yes
      Width (package) (mm) 700
      Width (mm) 600
      Trivets material NA
      Glass surface Yes
      Model (cod) IE6SF
      Blue Touch Panes Touch panel
      Gross Weight (kg) 12,2
      Net Weight (kg) 10,3
      Induction burners power NA
      Power (W) NA
      Triple Burner Element Power (W) NA
      Fast Burner Elements Power (W) NA
      Semi-fast Burner Elements Power (W) NA
      Depth (package) (mm) 630
      Depth (mm) 520
      Number of elements 4 induction elements
      Sealed Burners NA
      SKU (Commercial code) 52604SBA242
      Tension (V) 220
      Timer yes
      Type Induction
      Gas type NA
      Triple burner NA

    Technical specification
    • Unique ref.IE6SF
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)44
    • Width (mm)600
    • Depth (mm)520
    Related
    • Material mainGlass
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)10.3
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 DescriptionDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23 13
    • OmniClass TitleResidential Food Cookers

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit