Publish your products
Flexible unicook electric hob with 4 burners
Flexible unicook electric hob with 4 burners
Flexible unicook electric hob with 4 burners
Flexible unicook electric hob with 4 burners

    Flexible unicook electric hob with 4 burners

    4.5 out of 5 stars4.5(6 reviews)

    Electrolux’s IE8FB electric Hob with 4 burners brings functionality and malleability that your kitchen needs.

    The Flexible Unicook technology enables you to use all 4 burners together for different pot sizes and new cooking techniques.

    With Best Chef function you can quickly change the power level by moving the pan over the burners.

    The smooth glass design makes the cleaning process easier with elegance, functionality and resistance.

    To improve the performance of induction elements, iron pans are recommended. Hint: if a magnet sticks to the pan, this is a suitable pot for the induction burners.

    Flexible Unicook zone: the 4 cooking zones can be used together on different settings to match any pot size.
    Best Chef: enables fast power adjustment by moving the pot over the burners.
    Timer: automatically turns off a cooking zone after the set time.
    Safety lock: prevents the burners to be switched on accidentally by kids, for example.
    Pause button: keeps the power at the lowest, ideal for handling any emergencies.
    Touch panel: modern and easy control and cleaning.

    Specification
    • Finish Glass
      Tempered glass finish No
      Automatic ignition NA
      Super-automatic ignition NA
      Height (package) (mm) 145
      Height (mm) 67
      Removable Button NA
      Energy Certificate NA
      Package Content NA
      Natural gas compatible NA
      Color Black
      Automatic shutdown NA
      Features FlexiBridge Zone and Powerslide: more flexibility to cook like a real chef
      Niche Dimentions (H X W X D) 60 x 750 x 490
      EAN13 7332543710423
      Frequency (Hz) 60
      Warranty 1 Year
      Individual grid NA
      Graphics Yes
      Free Installation Yes
      Width (package) (mm) 885
      Width (mm) 780
      Trivets material NA
      Glass surface Yes
      Model (cod) IE8FB
      Blue Touch Panes Touch panelGross Weight (kg) 13,4
      Net Weight (kg) 11,2
      Induction elements power NA
      Power (W) NA
      Triple Burner Element Power (W) NA
      Fast Burner Elements Power (W) NA
      Semi-fast Burner Elements Power (W) NA
      Depth (package) (mm) 630
      Depth (mm) 520
      Number of burners 4 induction burners
      Sealed Burners NA
      SKU (Commercial code) 52804FBA235
      Tension (V) 220
      Timer yes
      Type Induction
      Gas type NA
      Triple burner NA

    Technical specification
    • Unique ref.IE8FB
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)67
    • Width (mm)780
    • Depth (mm)520
    Related
    • Material mainGlass
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)11.2
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 DescriptionDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23 13
    • OmniClass TitleResidential Food Cookers

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit