Publish your products
"Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B  "
"Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B  "
"Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B  "
"Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B  "
"Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B  "
"Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B  "

    "Electrolux Frost Free Duplex Refrigerator 390L Efficient IF43B "

    4.5 out of 5 stars4.5(12 reviews)

    The Electrolux Duplex Efficient Refrigerator with AutoSense color Black Inox Look 390L IF43B offers better storage quality for your food, in addition to energy savings.

    The modern design and elegant black color ensure more sophistication for your kitchen.

    The exclusive AutoSense technology recognizes its frequency of use and automatically controls the temperature using Artificial Intelligence, which extends the life of food for up to 30%¹ longer.

    Inverter Technology is responsible for ensuring temperature stability, ensuring that stored foods are kept fresh for longer, with energy savings of up to 30%², through A+++ energy efficiency.

    The HortiNatura Drawer is yet another ally to preserve the freshness of fruits and vegetables for up to 2x³ longer.

    It has a special seal, which prevents direct contact with the internal temperature of the refrigerator, reducing the waste of this type of food.

    The FastAdapt system allows sliding shelves to be configured in a variety of ways to store foods of different sizes and shapes.

    MoveAdapt allows you to easily move the compartments thanks to the two rails, adapting itself exactly to what you need.

    The Bottle Separator and Spice Holder helps to better organize the inside of the refrigerator and provides a small container to be used to store spices.

    In addition, the Electrolux Frost Free Duplex Efficient 390L IF43B Refrigerator has the TasteGuard Filter, which manages to eliminate bad odors caused by bacteria up to 9x4 faster, ensuring a refrigerator that is always fresh and hygienic.

    ¹Results obtained in tests carried out by FURB (Regional University of Blumenau) with strawberries and milk.

    ²Regarding the minimum required for an A rating.

    ³Results obtained in tests carried out by FURB (Regional University of Blumenau) on strawberries, mushrooms and lettuce.

    4Filter sold separately.

    5Result obtained considering the perfect use of the filter and total sealing of the drawer.

    Specification
    • AutoSense: Automatically controls temperature using Artificial Intelligence and extends food life up to 30%¹ longer.

      Inverter Technology: It maintains the most stable temperature, ensuring ideal conditions to preserve your food and saving up to 30%² of energy with A+++ efficiency.

      HortiNatura drawer:Preserves fruit and vegetable freshness up to 2x³ longer.

      FastAdapt: Shelves that allow for multiple internal configurations to store food of different sizes.

      MoveAdapt: Easily move the compartments along the two rails to best suit your needs.

      Bottle separator and spice rack: Better organizes the bottom door shelf and provides a small container to be used for condiment storage.

      TasteGuard Filter: Eliminates bad odors caused by bacteria up to 9x4 faster, ensuring your refrigerator always stays fresh and hygienic.

      LED light: Allows a better view of the refrigerator, with low energy consumption.

      Extra Fresh:Removes up to 90%5 of ethylene gas to slow the ripening of fruits and vegetables and keep them fresher for longer.

      Egg Tray: More convenience and organization in your refrigerator, with capacity for 12 eggs.

    Technical specification
    • Unique ref.if43b
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)1769
    • Width (mm)600
    • Depth (mm)717
    Related
    • Material mainSteel
    • Weight Net (Kg)54.5
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-25 15 11 11
    • OmniClass TitlePostmortem Refrigerators and Freezers

    Region availability

    South America
    Brazil