Publish your products
Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)
Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)
Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)
Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)
Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)
Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)

    Electrolux Efficient 36L Stainless Steel Microwave with Assisted Defrost (ME36S)

    4.9 out of 5 stars4.9(7 reviews)

    The Electrolux Silver 36L Efficient Microwave (ME36S) is designed to make your kitchen routine easier. It features Electrolux's Assisted Defrost technology to achieve more uniform results when defrosting ingredients, with the panel warning you when to turn or stir the food.

    Although compact on the outside, the Electrolux microwave offers a large internal capacity of 36L. It is ideal for holding different sizes of dishes. With it, you can optimize your kitchen space without losing capacity.

    Its intelligent panel, with automatic power adjustments, offers five different and functional preparation modes to make your routine more practical: ferment; melt; dehydrate; quick cook and delicate cook.

    The Ferment function helps speed up¹ the fermentation process in doughs. Try it for breads and pizzas, for example. Melt chocolate and butter easily and just right with the Melt Function.

    Activate the Dehydrate Function to make fruit or vegetable chips, as well as dehydrate herbs to preserve them for longer. Select the Delicate Cook Function if you want to prepare soft foods, such as fish and some types of vegetables. For tougher vegetables and beef, use the Delicate Cook function.

    The Electrolux microwave has the Keep Warm function, which keeps your freshly prepared recipes warm and delicious until you eat them. The Odor Remover function is ideal for keeping your product free of possible odors from previous preparations thanks to the internal air recirculation system.

    ¹Test carried out with bread dough. Benefit perceived when the ambient temperature is below 20°C.

    Specification
    • CONOMICAL FOR EVERYDAY USE

      In addition to the Energy Saving function, which turns off the display when the microwave is not in use, it offers A energy efficiency.

      COMPACT ON THE OUTSIDE, HUGE ON THE INSIDE

      Take advantage of all the space offered by a microwave with a capacity of 36L while optimizing the space in your kitchen.

      ASSISTED DEFROSTING

      With an audible and light warning, the microwave guides you when to turn or stir the food, so you get a more uniform result.

      MUTE FUNCTION

      Set your microwave to not emit a sound during use and keep the environment quiet whenever you want.

      EASY CLEAN FUNCTION

      Makes it easier to remove grease and splashes caused by use.

      PANEL LOCK FUNCTION

      Ensures that the panel is not improperly activated or altered by children, for example, and prevents the controls from being activated while the panel is being cleaned.

      NEW PREPARATION MODES

      The innovative smart panel with automatic power settings makes your kitchen routine easier with the Ferment, Melt, Dehydrate, Quick Cook and Delicate Cook functions.

      ODOR REMOVAL FUNCTION

      The interior air recirculation system softens the odors left by previous preparations and keeps the microwave always ready for the next recipe.

      SIX PRE-PROGRAMMED RECIPES

      Offers the ease your routine deserves. With just one touch, make: potato chips, mug cake, lasagna, rice, brigadeiro and popcorn.

    Technical specification
    • Unique ref.ME36S
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2024-08-17
    • Edition number1
    • Height (mm)320
    • Width (mm)520
    • Depth (mm)410
    Related
    • Weight Net (Kg)15.2
    Classification
    • BIMobject CategoryKitchen - Appliances
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit