Publish your products
Pure 4X Water Purifier
Pure 4X Water Purifier
Pure 4X Water Purifier
Pure 4X Water Purifier
Pure 4X Water Purifier

    Pure 4X Water Purifier

    4.7 out of 5 stars4.7(22 reviews)

    Electrolux Pure 4X PE12B water purifier fills your cup up 4 times faster. Acqua Pure technology reduces chlorine, odors and other particles in water. It also controls the microbiological levels of your water.

    Modern and compact designed, it seamlessly blends into any environment with 4 color options. Touch panel uses leds to choose water temperature and to sinalize filter saturation.

    Filter change is simple and easy, every 3000 liters or 6 months of use. Non-slip rubber feet and removeable tray also makes cleaning easier.

    Specification
    • Plastic Finishing

      Natural or Cold Water Yes

      Height (cm) 35

      Height (packed) (cm) 38.3

      Articulate outlet No

      Tank Capacity (L) 0.8

      Removable Water Collector Yes

      Consumption (Kw) -

      Package Content Product + Accessories

      Color White

      EAN13 7909569346099

      Eliminates odors and impurities Yes

      Purification Stages 3

      Easy Filter Change Yes

      Continuous Flow Yes

      Frequency (Hz) 50/60

      12 Month Warranty

      Free Installation No

      Width (cm) 16

      Width (wrapped) (cm) 25.6

      Saturated Filter Indicator Light Yes

      Model (code) PE12B

      Blue Touch Panel No

      Non-Slip Rubber Feet Yes

      Gross weight (kg) 5.3

      Net weight (kg) 4.3

      PNC 946521578

      Water Pressure (mca) 4 to 40

      Depth (cm) 42

      Depth (packed) (cm) 42.3

      Ultraviolet Purification No

      Water Cooling Yes

      SKU (Commercial Code) 09140GBC006

      Wall Mounting Brackets No

      Electronic Technology

      Voltage (V) 127/220

      PP+GAC Filter Type

    Technical specification
    • Unique ref.PE12B
    • Product familyAppliances
    • Product groupPurifiers
    • TypeObject (single object)
    • Date of publishing2021-07-14
    • Edition number1
    • Height (mm)160
    • Width (mm)350
    • Depth (mm)420
    Related
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC011853
    • ETIM NameUV water purification filter
    • Uniclass 2015 CodeSL_45_10_23
    • Uniclass 2015 DescriptionDomestic kitchens

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit