Publish your products
Electrolux Split Air Conditioner 12.000 BTUs Color Adapt Hot/Cold with Wi-fi (YI12R/YE12R)
Electrolux Split Air Conditioner 12.000 BTUs Color Adapt Hot/Cold with Wi-fi (YI12R/YE12R)
Electrolux Split Air Conditioner 12.000 BTUs Color Adapt Hot/Cold with Wi-fi (YI12R/YE12R)
Electrolux Split Air Conditioner 12.000 BTUs Color Adapt Hot/Cold with Wi-fi (YI12R/YE12R)
Electrolux Split Air Conditioner 12.000 BTUs Color Adapt Hot/Cold with Wi-fi (YI12R/YE12R)

    Electrolux Split Air Conditioner 12.000 BTUs Color Adapt Hot/Cold with Wi-fi (YI12R/YE12R)

    4.1 out of 5 stars4.1(9 reviews)

    Introducing the fully customizable air conditioner that adapts to your home decor. Just paint it and it blends in with your living room wall and the style of any room.

    The unique connectivity system gives you total control over the air conditioner even from a distance.

    Inverter technology is up to 80% more energy efficient, helping you save on your bills.

    The Powerful Triple Filtration system cleans the air in your home and keeps it healthy, free from up to 99.9% of allergens, bacteria and fungi.

    37% faster cooling, so that your home is airy and refreshing when you need it.

    The air conditioner has low energy consumption, which reduces the impact on the environment by up to 67%, as well as saving you money on your bills.

    You can precisely and efficiently control the direction of the air flow through the fins to keep the whole room airy and comfortable.

    The air conditioner's self-cleaning system automatically removes excess humidity when the motor is switched off, keeping the air healthier and making day-to-day cleaning easier.

    The equipment provides Auto Sense technology, which maintains the ideal air temperature according to the user's wishes, so that your home always has a pleasant temperature without any worries.

    The air conditioner has a BlueTech anti-corrosion finish that guarantees protection and durability for longer.

    Specification
    • It adapts to any environment:

      Paint it the color you want

      Inverter technology:

      80%* more energy efficient which significantly reduces energy consumption. *Result obtained by comparing the Electrolux 18000 BTU model with the conventional on/off model, in accordance with Inmetro Ordinance No. 269/2021. For other models, see loja.electrolux.com.br

      Powerful triple filtration:

      Healthier, cleaner air free from 99%* of allergens, bacteria and fungi, providing a safer environment. *Tested on Escerichia coli and Staphylococcus bacteria

      Rapid cooling:

      Improves efficiency by 37%* faster when operating the compressor at maximum level. *The calculation of up to 37% faster cooling was based on internal Cooling Capacity tests, using Inmetro Ordinance 269/2021. 18k BTU/h inverter model used at its maximum capacity, compared to the minimum value allowed for declaring this capacity. Cooling performance values vary according to the equipment model, conditions of use, maintenance and installation.

      Conscious consumption:

      R32 gas generates a 67%* lower impact on the environment than R410a. Conscious consumption with ideal temperature and environmental responsibility. *Comparative indices according to the IPCC's Fourth Assessment Report for the 100-year Global Warming Potential (GWP): R410a 2,088; R32 675

      Smooth Air:

      Take control with simple settings for the whole family, keeping everyone ventilated by simply adjusting the flaps.

      Self-cleaning:

      Automatically removes excess moisture when the motor stops running. This prevents the build-up of mold, mildew and bacteria, so you maintain healthier, maintenance-free air.

      Connectivity:

      Control and program the temperature from a distance. With the Electrolux Home+ app

      Auto Sense:

      Simply activate Auto Sense mode for fast, efficient cooling and to effortlessly maintain the ideal air temperature.

      Blue Tech system:

      Corrosion-resistant finish and greater durability.

    Technical specification
    • Unique ref.YI12R-YE12R
    • TypeObject (single object)
    • Date of publishing2024-08-05
    • Edition number1
    • Height (mm)289
    • Width (mm)853
    • Depth (mm)20.6
    Related
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • OmniClass Number23-33 39 21
    • OmniClass TitleSplit System Air Conditioning Units

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit