Element4 Summum 140 4/S – Island Gas Fireplace
The Summum 140 4/S is Element4’s most panoramic gas (or bio ethanol) fireplace, offering a full four-sided glass view of the flames. This unique design allows architects and designers to create a true centerpiece fireplace, visible from every angle in the room. With its sleek, frameless design and ultra-realistic flame display, the Summum 140 4/S brings both luxury and atmosphere to any interior.
Featuring Real Flame Technology® and LED glowing fuel bed options, this model delivers the most natural flame picture possible. Its flexible installation options make it ideal for both modern open-plan living spaces and high-end commercial environments.
Key Features
Four-Sided Glass Design – a panoramic view of the fire from every angle
Luxury Statement Piece – designed to be the centerpiece of any interior
Real Flame Technology® – life-like flames with glowing fuel bed
Minimalist Integration – frameless design with clear or anti-reflective glass
Smart Control Options – remote, app, or smart home integration
Efficient Heating – available in natural gas, bio ethanol or propane with balanced flue
The Summum 140 4/S transforms the modern fireplace into an architectural centerpiece, combining cutting-edge technology with timeless design.
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |