Publish your products
Barrier INDUSTRIAL - Series S
ELKA

Barrier INDUSTRIAL - Series S

4.7 out of 5 stars4.7(7 reviews)

ELKA barriers of the series "INDUSTRIAL - series S" are designed for the protection of industrial entrances up to 8m width and can be operated with folding skirts and folding top and bottom skirts. Perfect running performance, achieved by electronic speed control, protect motor and gear. An efficient drive concept and robust components ensure intensive operation with 100% duty cycle.

ELKA offers a selection of 3 barrier types of this series with different effective boom lengths and running times as well as suitable accessories for different purposes. 

Learn more about ELKA products and corresponding accessories. Our competent team is happy to support you in planning and implementing projects. Benefit from over 40 years of experience - more than 100,000 barriers installed in over 80 countries worldwide. All products are manufactured in Germany and are subject to strict quality controls.

We are looking forward to your request.

Specification
  • ELKA barrier S 8000, electromechanical, 24V energy-saving concept, 8,170 mm effective boom length, running time 7.0s, 8.5s or 10.0s, duty cycle 100%.

    Housing with patented clamping technology, made of aluminium, W/D/H 400 x 450 x 1,073 mm, with lockable removable door, protection class IP54, powder-coated (bottom part white, RAL 9010 – hood blue, RAL 5012), each RAL custom colour optional available.

    Drive unit consisting of 24V BLDC motor and planetary gearbox, durable tension springs. Galvanised barrier mechanics, sinusoidal movement sequence with soft-stop, mechanical locking of the closed barrier, functionally reliable manual unlocking. Equipped with completely pre-wired terminal row, service socket.

    MO 24 controller, with three integrated 1-channel loop detectors, 4x7-segment display, 6 multifunctional relays, potential-free (max. 24V, 3A, switchable), freely programmable, network-compatible via optional TCP/IP or RS 485 modules, vehicle counter and maintenance counter are stored power-failure proof, programmable reversal of the barrier boom by monitoring the closing force. 

    Other features: End position detection boom up / boom down, single-button operation with sequential logic, three-button operation for OPEN-STOP-CLOSE or dead-man operation, running time monitoring, status display and fault memory. Programmable automatic closure, advance warning time of up to 655s separately switchable for opening and closing, slot for 434MHz or 868MHz radio receiver, connections for three induction loops, for status indication with flashing light and traffic lights, for max. 6 photoelectric barriers with patented test function. Automatic opening in case of power failure (optional module).

    Barrier boom made of aluminium, double wing with middle boom connector, 138 x 60 x 8,000 mm, completely assembled, with red, reflecting signal strips and rubber tube on the boom underside, attached with galvanized steel screws.

    Tested safety: 

    According to the legal requirements, ELKA INDUSTRIAL series barriers are available in two versions – EU and UL versions as per the requirements of the European Union and North America (USA, Canada). 

    EU version including CE marking, EC declaration of conformity and declaration of performance, prohibition signs, pedestrian passage, tested according to the following corresponding guidelines, norms/standards: Machinery Directive 2006/42/EC, EMC Directive 2014/30/EU, RoHS Directive 2011/65/EU, Construction Products Regulation 305/2011, Door Product Standard EN13241, Safety of Machines, safety related parts of controllers EN13849-1.

    For the EU version, there is a declaration of conformity in accordance with the Machinery Directive and a declaration of performance in accordance with the Construction Products Regulation. For all INDUSTRIAL series barriers (without folding skirts or folding top and bottom skirts), the impact forces specified in the standards are maintained for at least one of the three selectable running speeds. Operation of this barrier is therefore permitted wherever passenger traffic cannot be excluded due to structural reasons. However, a prerequisite is that the safety devices required during installation are installed.

    If faster running times are required or the barrier is operated with folding skirts or folding top and bottom skirts, the barrier system must be secured with a certified protective device. For this purpose, ELKA offers a laser scanner in a suitable housing in its range of accessories.  

    UL version tested according to the following norms/standards: Door, Drapery, Gate, Louver and Window Operators and Systems [ANSI/CAN/UL 325:2017 Ed.7], CSA C22.2#247 Issued: 2014/07/01 Operators and Systems of Doors, Gates, Draperies and Louvres; Errata: 2015.

    ELKA meets all requirements so that operators and commissioning engineers are always on the safe side when it comes to liability issues.

    Technical data:

    Housing W/D/H (mm): 400 x 450 x 1,073
    Boom length (mm): 8,000 (optional: 5,000 to 8,000) 
    Effective boom length (mm): 8,170 (optional: 5,170 to 8,170) 
    Selectable running time, approx. (s): 7.0 / 8.5 / 10.0 
    Duty cycle: 100% 
    Temperature range: -20°C to +50°C 
    IP degree of protection: IP54 
    Supply voltage: 110V AC - 240V AC, 50Hz - 60Hz 
    Approx. barrier weight without boom (kg): 156 
    Approx. boom weight (kg): 22

    Standard equipment:

    Standard colours: Hood RAL 5012 (blue), bottom part RAL 9010 (white) 
    Boom connector: double wing with middle boom connector 
    Boom dimensions H/W (mm): 138x60 
    Controller: MO 24
    Terminal row: pre-wired 
    1-channel loop detector: 3 integrated 
    Multifunctional relays: 6 integrated (4 or 8 additional multifunctional relays can be optionally added as a module) 
    Running time monitoring 
    Power failure detection
    Dead-man’s mode 
    Antenna connection 
    Traffic light connection
    Display: 4x7 segment display

    Special equipment: 

    Folding skirts or folding top and bottom skirts: optional
    Articulation kit: no 
    Round boom: optional (ø 100mm) 
    Fixed support or swinging support: optional
    Boom lighting: LED lights mounted to the boom 
    Power reversal: selectable 
    Custom colours: all RAL custom colours available on request 
    Photoelectric barriers: optional 
    Laser scanner: optional, mounted free-standing or on the barrier housing (two laser scanners may be required when using folding skirts or folding top and bottom skirts, depending on the application) 
    Loading module: optional, for uninterrupted barrier operation in case of power failure 
    Module “Automatic open”: optional, in case of power failure 
    Module radio remote control receiver: 434MHz or 868MHz optional, plug-in base available
    7-day-timer/ 365-day-timer: optional 
    RS485 module: optional
    TCP-IP module: optional 
    Multifunctional relays module: optional, with 4 or 8 multifunctional relays (Module AMR4 or AMR8) 
    Access control devices: e.g. key switches, code switches (optional) 
    Fire emergency release: optional (electro-mechanical)

    Software:

    Easy Control Operator: Operation and control of up to 16 ELKA barriers (with controller MO 24) - with one PC.  
    Easy Control Configurator: Programming of ELKA barriers (with controller MO 24) on site or by remote service.  
    ELKA ECON APP: Programming, operation and control of ELKA barriers (with controller MO 24) - comfortable via mobile phone, tablet or PC. Only usable in combination with the ELKA ECON BOX.


    We reserve the right to make alterations.

Technical specification
  • Unique ref.industrial-s
  • Product familyBarrier systems
  • Product groupBarriers
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
  • Height (mm)1073
  • Width (mm)400
  • Depth (mm)450
Related
  • Material mainAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)178
Classification
  • BIMobject CategoryLandscaping - Gates
  • IFC classificationObject
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodeSs_25_36_95_70
  • Uniclass 2015 DescriptionRising arm barrier systems
  • CSI MasterFormat 2014 Code34 71 13.19
  • CSI MasterFormat 2014 TitleVehicle Traffic Barriers
  • OmniClass Number23-39 11 17
  • OmniClass TitleVehicle Control Barriers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Armenia
Anguilla
Algeria
Argentina
American Samoa
Albania
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Bahrain
Aruba
Benin
Brazil
Cook Islands
Austria
Bangladesh
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bhutan
Belize
Burkina Faso
Colombia
Fiji
Belgium
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
Brunei
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Cambodia
Canada
Cape Verde
French Guiana
Kiribati
Croatia
China
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Israel
Dominican Republic
Equatorial Guinea
Palau
Germany
Japan
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Jordan
Greenland
Eswatini
Pitcairn Islands
Greece
Kazakhstan
Grenada
Ethiopia
Samoa
Guernsey
Kuwait
Guadeloupe
Gabon
Solomon Islands
Hungary
Kyrgyzstan
Guatemala
Ghana
Timor-Leste
Iceland
Laos
Haiti
Guinea
Tokelau
Ireland
Lebanon
Honduras
Guinea-Bissau
Tonga
Isle of Man
Macau
Jamaica
Kenya
Tuvalu
Italy
Malaysia
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Maldives
Mexico
Liberia
Vanuatu
Latvia
Mongolia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Nepal
Nicaragua
Madagascar
Lithuania
Oman
Panama
Malawi
Luxembourg
Pakistan
Puerto Rico
Mali
Malta
Palestine
Saint Kitts and Nevis
Mauritania
Moldova
Philippines
Saint Lucia
Mauritius
Monaco
Qatar
Saint Pierre and Miquelon
Mayotte
Montenegro
Saudi Arabia
Saint Vincent and the Grenadines
Morocco
Netherlands
Singapore
Saint-Barthélemy
Mozambique
North Macedonia
South Korea
Sint Maarten
Namibia
Norway
Sri Lanka
The Bahamas
Niger
Poland
Taiwan
Trinidad and Tobago
Nigeria
Portugal
Tajikistan
Turks and Caicos Islands
Republic of the Congo
Romania
Thailand
U.S. Virgin Islands
Reunion
Russia
Türkiye
United States
Rwanda
San Marino
Turkmenistan
Saint Helena
Serbia
United Arab Emirates
São Tomé and Príncipe
Slovakia
Uzbekistan
Senegal
Slovenia
Vietnam
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
Tanzania
Ukraine
The Gambia
United Kingdom
Togo
Vatican City
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe