Publish your products
14-2C24X24-0X Dependabilt™ Stainless Steel 55" x 29-13/16" x 43-3/4" 16 Gauge Two Compartment Sink with Stainless Steel Legs
14-2C24X24-0X Dependabilt™ Stainless Steel 55" x 29-13/16" x 43-3/4" 16 Gauge Two Compartment Sink with Stainless Steel Legs
    Elkay

    14-2C24X24-0X Dependabilt™ Stainless Steel 55" x 29-13/16" x 43-3/4" 16 Gauge Two Compartment Sink with Stainless Steel Legs

    Dependabilt™ Stainless Steel 55" x 29-13/16" x 43-3/4" 16 Gauge Two Compartment Sink with Stainless Steel Legs. Sink is manufactured from 16 gauge 300 series Stainless Steel with a #4 Finish , Center drain placement.

    Compliance: 

    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC Listed
    • IPC listed
    • NPCC Listed
    • NSF 2
    • Accessory: 
    • ASME A112.18.2/CSA B125.2

    Features: 

    • High-quality, 16-gauge, Type 300 Series stainless steel
    • 14" deep bowls with 3/4" coved corners
    • One set of 8" on-center faucet holes
    • 9" backsplash with tile ledge for easy installation
    • Includes stainless steel legs and adjustable bullet feet
    Technical specification
    • Unique ref.14-2C24X24-0X
    • Product familySINK
    • Product groupDependabilt
    • TypeObject (single object)
    • Date of publishing2026-05-27
    • Edition number1
    • Height (inches)43.75
    • Width (inches)29.81
    • Depth (inches)98
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)200
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit