Publish your products
DSBS130UVPC Elkay® Water Dispenser Filtered Refrigerated 1.5 GPH Stainless Steel
DSBS130UVPC Elkay® Water Dispenser Filtered Refrigerated 1.5 GPH Stainless Steel
DSBS130UVPC Elkay® Water Dispenser Filtered Refrigerated 1.5 GPH Stainless Steel
    Elkay

    DSBS130UVPC Elkay® Water Dispenser Filtered Refrigerated 1.5 GPH Stainless Steel

    Water Dispenser Filtered Refrigerated 1.5 GPH Stainless Steel. Features shall include Ambient Water, Chilled Water, Filtered, Sparkling Water, UV Light. Front Button activation with Dry Cooling technology. Product shall be Countertop mounted/Freestanding.

    Compliance:

    • Massachusetts MA approved
    • CAN/CSA C22.2 No. 120 
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401 
    • UL 399

    Features:

    • THREE DISPENSING OPTIONS: Choose from ambient, chilled and sparkling water
    • SERVING CAPACITY: Serves 32, 6 oz. cups of chilled water per hour
    • CHILLED WATER: Temperatures from 42° to 50° F
    • Sparkling water on demand
    • FAST FILL: Fill rates up to 1.1 GPM
    • UV Light: Inhibits bacterial growth on dispense nozzle
    Specification
    • keywords: water dispenser; point of use; POU

    Technical specification
    • Unique ref.DSBS130UVPC
    • Product familyPOINT OF USE
    • Product groupCountertop
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)16.46
    • Width (inches)10.28
    • Depth (inches)19.21
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)52
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit