Publish your products
ELR3020RSBZHXT Ligature Resistant 30"x20" Wall Hung Solid Surface LAV R Corner Sink Kit w/ Hydropwr Sensor Faucet, Drain, Snowbound
ELR3020RSBZHXT Ligature Resistant 30"x20" Wall Hung Solid Surface LAV R Corner Sink Kit w/ Hydropwr Sensor Faucet, Drain, Snowbound
    Elkay

    ELR3020RSBZHXT Ligature Resistant 30"x20" Wall Hung Solid Surface LAV R Corner Sink Kit w/ Hydropwr Sensor Faucet, Drain, Snowbound

    Ligature Resistant 30"x20" Wall Hung Solid Surface LAV R Corner Sink Kit w/ Hydropwr Sensor Faucet, Drain, Snowbound. Sink is manufactured from Polymer, Rear Center drain placement.

    Compliance:

    • ASME A112.18.1, ASME A112.18.2
    • ASSE 1070
    • CSA B125.1, CSA B125.18

    Features:

    • Ligature-resistant sink and faucet design helps support safer behavioral healthcare environments through contoured, sloped geometries and anti-looping faucet profile
    • Integrated ligature-resistant solution includes a 1.5 gpm laminar flow sensor faucet, thermostatic mixing valve, and unique splash-minimizing drain for a complete handwashing package
    • Innovative ligature-resistant drain design improves splash resistance compared to traditional healthcare drains, mitigating potential germ aeration
    • Seamless solid-surface construction option eliminates joints and crevices that can trap dirt and bacteria, supporting easier cleaning and maintenance
    • Superior thermal disinfection support combines durable ceramic sensor faucet operation with high-temperature resistance to help facilities maintain infection-prevention protocols
    • EZ Gear faucet technology utilizes a gear-driven ceramic cartridge that is less susceptible to debris and buildup than traditional solenoids, delivering dependable performance and simplified maintenance
    • Hydro•X Power® technology provides renewable hydropower for uninterrupted faucet operation without routine battery replacement
    • Solid white finish creates a clean, bright aesthetic well suited for modern healthcare environments
    • Enclosed, tamper-resistant plumbing design helps prevent unauthorized access while improving safety and security
    • Durable, institutional-grade materials are engineered to withstand high-use healthcare environments, reducing damage and replacement costs
    • High-efficiency water delivery helps reduce water consumption while maintaining handwashing performance in healthcare facilities
    Specification
    • keywords: solid surface, behavioral health, ligature resistant, ligature-resistant, anti ligature, anti-ligature, ligature proof, ligature-proof, anti suicide, anti-suicide, suicide resistant, suicide-resistant, tamper proof, tamper-proof, tamper resistant

    Technical specification
    • Unique ref.ELR3020RSBZHXT
    • Product familySINK
    • Product groupLigature Resistant
    • TypeObject (single object)
    • Date of publishing2026-11-18
    • Edition number1
    • Height (inches)23.5
    • Width (inches)20
    • Depth (inches)30
    Related
    • Material mainPolymer
    • Designed inUnited States
    • Weight Net (Lbs)82
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States