Publish your products
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD
    Elkay

    ELXULB4522W Quartz Luxe® 45"x22"x9" 60/40 Undermount Workstation Sink Kit w PD&AD

    Elkay Pro Filtration™ Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Alcove Light, Automatic Filter Flush, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Pro Filtration System, Real Drain, Stainless Steel Alcove, Top Mount Quick Filter Change, Visual Filter Monitor, Cloud Connected Device, Vandal Resistant, UV Protection, Tempered Glass Display Cover. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Sensor with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s).

    Compliance:

    • Massachusetts MA approved
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features: 

    • SECURE LEDGE: Exclusive SurePrep™ accessory ledge makes sure cutting board won’t budge while you’re using it
    • ACCESSORY SHELF: Keep clutter out of view and elevated for drying with exclusive ledge and shelf that holds soaps, sponges and bushes.
    • WORKSTATION SINK: Slide accessories along built-in ledge to optimize your workspace; go from meal prep to clean up in seconds
    • AQUA DIVIDE: Low center divider allows pan handles to extend over center and makes it easy to wash large items, like baking sheets, over both bowls
    • PERFECT DRAIN®: Edgeless drain eliminates the gap around the drain for a cleaner, more hygienic sink; food and gunk go right down the drain
    • SUPERIOR STRENGTH: Made of natural quartz sand, the hardest component of granite, these durable sinks are impact resistant to your toughest tasks
    • QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink
    • EASY TO CLEAN: Rounded, microfine quartz particles provide an ultrasmooth, nonporous surface that resists dirt, food and stains; wash with a damp cloth and soapy water
    • RICH COLOR AND HEAT SAFE: Vibrant color won't fade; sink is heat safe to 535°F
    • SUSTAINABLY MADE: Sink is crafted from approximately 99% natural, renewable, or recycled raw materials
    • CABINET SIZE: 48" minimum custom cabinet required for proper installation
    • CUSTOM ACCESSORIES INCLUDED: Acacia cutting boards (3), wood-handled colander, polymer shelves (2), silicone roll-up drying rack, plate drying rack, stainless steel bottom grids, color matched Perfect Drain®, stainless drain, and cleaning kit
    Specification
    • Keywords:Granite Sink, e-Granite, eGranite, Quartz Sink, Composite Sink, Work Station
    Technical specification
    • Unique ref.ELXULB4522W
    • Product familySINK
    • Product groupQuartz Luxe
    • TypeObject (single object)
    • Date of publishing2026-05-25
    • Edition number1
    • Height (mm)11
    • Width (mm)19
    • Depth (mm)45
    Related
    • Material mainQuartz
    • Designed inUnited States
    • Weight Net (Kg)48
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States