Selecting the location and language will prioritise localised information. Continue
Elkay ezH2O Bottle Filling Station with Mechanically Activated, Bi-Level ADA Cooler Non-Filtered Refrigerated Light Gray
Elkay

Elkay ezH2O Bottle Filling Station with Mechanically Activated, Bi-Level ADA Cooler Non-Filtered Refrigerated Light Gray

Elkay ezH2O Bottle Filling Station with Mechanically Activated, Bi-Level ADA Cooler Non-Filtered Refrigerated Light Gray
Specification
  • Touchless, sensor-activated bottle filler, designed for easy use; mechanically-activated bubbler continues to supply water in service disruptions.

    Hermetically sealed refrigeration system provides chilled water to satisfy thirst.

    Fill rate is 1.1 GPM.

    Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

    Laminar flow provides clean fill with minimal splash.

    Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.

    Real drain system eliminates standing water.

    Flexi-Guard bubbler provides a flexible antimicrobial mouth guard to protect against injury and microorganisms.

    Rated for indoor use.
Technical specification
  • Unique ref.EMABFTL8WSLK
  • Collection setBOTTLE FILLING STATION
  • CollectionEMAB Family
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)46.25
  • Width (inches)18.62
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States