Publish your products
EWS2520W6C Elkay Stainless Steel 25" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet with 6" Wristblade Handles
EWS2520W6C Elkay Stainless Steel 25" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet with 6" Wristblade Handles
EWS2520W6C Elkay Stainless Steel 25" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet with 6" Wristblade Handles
    Elkay

    EWS2520W6C Elkay Stainless Steel 25" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet with 6" Wristblade Handles

    EWS2520W6C Elkay Stainless Steel 25" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Rear Center drain placement.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.18.1/CSA B125.1
    • CEC
    • NSF 372 (lead free)
    • NSF 61 (Q≤1)

    Features:

    • Stainless Steel 25" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit. 
    • Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Rear Center drain placement.
    • 1.5 1-1/2" rolled rims.
    • Sound-deadening material minimizes sound and vibration for a quieter time at the sink.
    • Exposed surfaces are blended by hand to a uniform lustrous satin finish. 3-1/2" drain opening.
    • Furnished with wall hanger and stainless steel support brackets.
    • 6"-high, full-length backsplash. Kit includes EWS2520 sink and one LK940GN05T6H faucet; conveniently packaged together to save you time.
    Specification
    • Keywords: Wall Hung Single Bowl Hand Wash Sink Kit, Buffed Satin finish, Rear Center drain placement, laundry sinks, commercial sinks, office buildings, health care facilities, stainless steel support brackets, Scrub & Hand Wash Sink Kit, Single Bowl Kitchen Sink

    Technical specification
    • Unique ref.EWS2520W6C
    • Product familyCIS
    • Product groupScrub Sink
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)24.38
    • Width (inches)19.5
    • Depth (inches)25
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)48
    Classification
    • BIMobject CategoryKitchen - Sinks
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States