Publish your products
EWS3120W_4C_6C Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 6"& 4" Wrist blade Handles
EWS3120W_4C_6C Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 6"& 4" Wrist blade Handles
EWS3120W_4C_6C Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 6"& 4" Wrist blade Handles
EWS3120W_4C_6C Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 6"& 4" Wrist blade Handles
EWS3120W_4C_6C Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 6"& 4" Wrist blade Handles
    Elkay

    EWS3120W_4C_6C Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 6"& 4" Wrist blade Handles

    Stainless Steel 31" x 19.5" x 10-1/2" Wall Hung Single Bowl Hand Wash Sink Kit w/Faucet and 4" Wristblade Handles. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Features:

    • 14-gauge, Type 304 stainless steel
    • 1-3/4" radius coved corners
    • 1-1/2" rolled rims
    • Sound-deadening material minimizes sound and vibration for a quieter time at the sink
    • Exposed surfaces are blended by hand to a uniform lustrous satin finish
    • 3-1/2" drain opening
    • Furnished with wall hanger and stainless steel support brackets
    • 6" high, full-length backsplash
    • Kit includes EWS3120 sink and one LK940GN05T4H faucet; conveniently packaged together to save you time
    Specification
    • Keywords:Surgeon sink, Scrub sink, instrument sink, Lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.EWS3120W_4C_6C
    • Product familyCIS
    • Product groupScrub Sink
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (inches)24.38
    • Width (inches)19.5
    • Depth (inches)25
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)48
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States