Elkay ezH2O Bottle Filling Station with Single ADA Cooler Hands Free Activation Non-Filtered Refrigerated Stainless
Elkay

Elkay ezH2O Bottle Filling Station with Single ADA Cooler Hands Free Activation Non-Filtered Refrigerated Stainless

Elkay ezH2O Bottle Filling Station with Single ADA Cooler Hands Free Activation Non-Filtered Refrigerated Stainless
Specification
  • Touchless, sensor activation (bottle filler & bubbler) designed for easy hands free use.

    Hermetically sealed refrigeration system provides chilled water to satisfy thirst.

    Fill rate is 1.1 GPM.

    Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

    Laminar flow provides clean fill with minimal splash.

    Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.

    Real drain system eliminates standing water.

    Flexi-Guard bubbler provides a flexible antimicrobial mouth guard to protect against injury and microorganisms.

    Rated for indoor use.
Technical specification
  • Unique ref.EZO8WSSK
  • Collection setBOTTLE FILLING STATION
  • CollectionEZ Family
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)39.06
  • Width (inches)19
Related
  • Manufactured inUnited States
  • Weight Net (Lbs)69
Classification
  • BIMobject CategorySanitary - Drinking fountains