Publish your products
LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome
LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome
LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome
LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome
LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome
LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome
    Elkay

    LK406GN04T4 4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome

    4" Centerset with Exposed Deck Faucet with 4" Gooseneck Spout 4" Wristblade Handles Chrome. Faucet has a flow rate of 1.5 GPM, and is made of Chrome-plated Brass material, with a Quarter Turn Ceramic Disc valve. Faucet requires 2 faucet holes.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.18.1
    • NSF Standard 61
    • NSF Standard 372
    • CSA B125.1
    • cUPC listed
    • IPC Listed
    • NPCC Listed
    • CEC listed

    Features:

    • ADA COMPLIANT: Faucet is ADA compliant
    • LEAD-FREE COMPLIANT: Certified and tested to NSF/ANSI/CAN 61 and 372 to meet all federal and state regulations for low or no-lead products
    • LOW FLOW: Includes water-saving features
    • SOLID BRASS CONSTRUCTION: Built for long-term durability
    • INCLUDES TWO AERATORS: Comes installed with 1.5 GPM water-saving aerator; optional 2.2 GPM aerator insert also included
    • SPOUT SWING RESTRICTOR PIN: Special pin locks faucet into stationary position for required applications
    • 2 FAUCET HOLES: Faucet designed to be installed using two faucet holes
    • 4" HOLE SPREAD: Faucets designed to be installed using 4" hole spread
    Specification
    • keywords: Hand wash, Scrub, Exposed deck, 4" centerset, Lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead
    Technical specification
    • Unique ref.LK406GN04T4
    • Product familyFAUCET
    • Product groupScrub & Handwash
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)12.69
    • Width (inches)5.38
    • Depth (inches)12
    Related
    • Material mainChrome
    • Designed inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States