Elkay Outdoor ezH2O Upper Bottle Filling Station Bi-Level Pedestal, Non-Filtered Non-Refrigerated Gray
Elkay

Elkay Outdoor ezH2O Upper Bottle Filling Station Bi-Level Pedestal, Non-Filtered Non-Refrigerated Gray

Elkay Outdoor ezH2O Upper Bottle Filling Station Bi-Level Pedestal, Non-Filtered Non-Refrigerated Gray
Specification
  • Corrosion-resistant base material provides the ultimate protection from the elements.

    Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion.

    Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering.

    Laminar flow provides clean fill with minimal splash.

    Freeze-resistant options available.

    Available in 12 stunning finishes.

    Ideal for outdoor use.
Technical specification
  • Unique ref.LK4420BF1UGRY
  • Collection setBOTTLE FILLING STATION
  • CollectionOutdoor tubular
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)64
  • Width (inches)31
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains