Publish your products
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle
    Elkay

    LK6000_LS_CR Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle

    Everyday Single Hole Deck Mount Kitchen Faucet with Pull-down Spray Forward Only Lever Handle. Faucet has a flow rate of 1.5 GPM, and is made of Brass material, with a Ceramic Disc valve. Faucet requires 1 faucet holes.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.18.1
    • NSF Standard 61
    • NSF Standard 372
    • CSA B125.1
    • cUPC
    • IPC Listed
    • NPCC Listed
    • CEC listed

    Features: 

    • ADA COMPLIANT: Faucet is ADA compliant
    • LEAD-FREE COMPLIANT: Certified and tested to NSF/ANSI/CAN 61 and 372 to meet all federal and state regulations for low or no-lead products
    • LOW FLOW: Includes water-saving features
    • SOLID BRASS WATERWAYS: Built for long-term durability
    • INCLUDES TWO AERATORS: Comes installed with 1.5 GPM water-saving aerator; optional 2.2 GPM aerator insert also included
    • REMOVABLE CARTRIDGE: Allows for easy repair and replacement of cartridge
    • OPTIONAL ESCUTCHEON: Cover plate allows for multiple types of installations
    • PULL-DOWN SPRAY HEAD: Provides extra reach for additional cleaning and rinsing coverage
    • HAND SPRAY WITH PAUSE FEATURE: Allows for streaming, spraying and pausing the water based on tasks
    • 1 FAUCET HOLE: Faucet designed to be installed using one faucet hole
    Specification
    • keywords: EVERYDAY, Lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead
    Technical specification
    • Unique ref.LK6000_LS_CR
    • Product familyFAUCET
    • Product groupEveryday
    • TypeObject (single object)
    • Date of publishing2026-07-13
    • Edition number1
    • Height (inches)15.25
    • Width (inches)11.5
    • Depth (inches)10
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States