Publish your products
LK99FC Deluxe Drain 3-1/2" Type 304 Stainless Steel Body for Fireclay Sinks
LK99FC Deluxe Drain 3-1/2" Type 304 Stainless Steel Body for Fireclay Sinks
    Elkay

    LK99FC Deluxe Drain 3-1/2" Type 304 Stainless Steel Body for Fireclay Sinks

    Deluxe Drain 3-1/2" Type 304 Stainless Steel Body for Fireclay Sinks. Overall dimensions are 4-7/16" x 4-7/16" x 7-9/16". Made of Stainless Steel.

    Compliance:

    • ASME A112.18.2/CSA B125.2
    • CSA B125.2

    Features: 

    • STAINLESS STEEL CONSTRUCTION: Made of strong, Type 304 stainless steel for long-lasting durability that resists corrosion and rust
    • 1-1/2" O.D. x 4" Type 304 stainless steel tailpiece
    Technical specification
    • Unique ref.LK99FC
    • Product familyACCESSORY
    • Product groupDrains
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)7.56
    • Width (inches)4.44
    • Depth (inches)4.44
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategorySanitary - Other Sanitary

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States