Publish your products
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
LKAV71F Avado® Single Lever Filtered Beverage Faucet
    Elkay

    LKAV71F Avado® Single Lever Filtered Beverage Faucet

    Avado® Single Lever Filtered Beverage Faucet. Faucet is made of Brass material, with a Ceramic Disc valve. Faucet requires 1 faucet holes.Compliance:Massachusetts MA approved##ASME A112.18.1##NSF Standard 61##NSF Standard 372##CSA B125.1##cUPC####IPC listed##NPCC listedFeatures:INTEGRATED FILTRATION: Cleaner hydration is within reach with a filtered beverage faucet in the kitchen, bar area or mudroom##ALL-IN-ONE SYSTEM: Nothing extra to buy – the filter and everything you need for installation is included##GOOSENECK SPOUT: High arc design makes it easy to fill larger items such as cooking pots, coffee carafes, vases and pet dishes##SPACE-SAVING FILTER INSTALLATION: Filter mounts to sink cabinet wall to keep sink area and the space under the sink free of clutter##FILTERED WATER: Filter is tested and certified to NSF/ANSI 42, 53 and 401 to reduce PFOA/PFOS (PFAS), lead, microplastics and more##COLD WATER ONLY: Beverage faucet hooks into cold water line. Elkay® offers an array of stylish kitchen faucets to coordinate with beverage faucet##ONE FAUCET HOLE: Beverage faucet is designed to be installed using a secondary faucet hole next to the main faucet##REDUCE WASTE: Contribute to a cleaner world by eliminating single-use plastic water bottles that can end up in waterways##LONG-LIFE FILTER: Quick-change filter lasts approximately one year, saving time and money while providing cleaner, better tasting water##CERAMIC DISC CARTRIDGE: Provides durable and reliable performance; removable for easy replacement##LEAD-FREE COMPLIANT: Certified to NSF/ANSI 61 and 372 to meet all federal and state regulations for low- or no-lead products##FLOW RATE: Max flow rate is 1.5 GPM
    Specification
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead
    Technical specification
    • Unique ref.LKAV71F
    • Product familyFAUCET
    • Product groupAvado
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    • Height (inches)12.93
    • Width (inches)1.73
    • Depth (inches)7.13
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States