Publish your products
LVRCDMWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Fountain Filtered Non-Refrigerated Stainless
LVRCDMWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Fountain Filtered Non-Refrigerated Stainless
LVRCDMWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Fountain Filtered Non-Refrigerated Stainless
LVRCDMWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Fountain Filtered Non-Refrigerated Stainless
    Elkay

    LVRCDMWSK ezH2O® Vandal-Resistant Bottle Filling Station & Single Fountain Filtered Non-Refrigerated Stainless

    ezH2O® Vandal-Resistant Bottle Filling Station & Single Fountain Filtered Non-Refrigerated Stainless. Features shall include Filtered,
    Laminar Flow, Real Drain, Vandal Resistant. Furnished with Vandal Resistant bubbler. Mechanical Bottle Filler Button with Mechanical
    Front Bubbler Button activation. Product shall be Wall Mount (On Wall),for Indoor + Outdoor applications, serving 1 station(s).

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401

    Features:

    • Ideal for heavy-use installations such as educational and recreational facilities
    • Mechanical, vandal-resistant push button design, for areas where electric is not available
    • Stainless steel construction withstands abusive environments and resists stains
    • Tamper-resistant fasteners help protect against vandalism
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • The 3,000-gallon filter is tested and certified to NSF/ANSI 42 and 53 to reduce lead, cysts, Class 1 particulate, and chlorine taste and odor
    • Fill rate is 1.0 GPM
    • Rated for indoor or outdoor use
    • Rated for indoor use only
    Technical specification
    • Unique ref.LVRCDMWSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2026-04-03
    • Edition number1
    • Height (inches)38.81
    • Width (inches)18.62
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit