Elkay ezH2O Bottle Filling Station with Single ADA Vandal-Resistant Cooler, Filtered Non-Refrigerated Stainless
Elkay

Elkay ezH2O Bottle Filling Station with Single ADA Vandal-Resistant Cooler, Filtered Non-Refrigerated Stainless

Elkay ezH2O Bottle Filling Station with Single ADA Vandal-Resistant Cooler, Filtered Non-Refrigerated Stainless
Specification
  • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).

    Fill rate is 1.5 GPM.

    Visual filter monitor with LED filter status indicator for when filter change is necessary.

    The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.

    Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

    Laminar flow provides clean fill with minimal splash.

    Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.

    Real drain system eliminates standing water.

    Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering.

    Rated for indoor use.
Technical specification
  • Unique ref.LZSDWSVRSK
  • Collection setBOTTLE FILLING STATION
  • CollectionEZ Family
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)39.06
  • Width (inches)19
Related
  • Material mainStainless steel
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains