Publish your products
VRC8WSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Refrigerated Stainless
VRC8WSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Refrigerated Stainless
VRC8WSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Refrigerated Stainless
VRC8WSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Refrigerated Stainless
VRC8WSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Refrigerated Stainless
    Elkay

    VRC8WSK Elkay ezH2O® Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Refrigerated Stainless

    ezH2O® Vandal-Resistant Bottle Filling Station & Single Cooler NonFiltered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 Fambient, per ASHRAE 18 testing. Features shall include Green Ticker™, Laminar Flow, Real Drain, Vandal Resistant. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Button with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 1 station(s).Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • MassachusettsMAapproved
    • ASME A112.19.3/CSA B45.4
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4,CSA C22.2 No. 120
    • UL listed

    Features:

    • Ideal for heavy-use installations such as educational and indoor recreational facilities.
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Vandal-resistant, push-button activation for both the bottle filler and the water cooler.
    • Fill rate is 1.1 GPM.
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
    • Laminar flow provides clean fill with minimal splash.
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering.
    • Rated for indoor/outdoor use.
    Specification
    • Keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.VRC8WSK
    • Product familyBOTTLE FILLING STATION
    • Product groupVRC Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)38.81
    • Width (inches)18.62
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)75
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States