Selecting the location and language will prioritise localised information. Continue
Elkay ezH2O Vandal-Resistant Bottle Filling Station, & Bi-Level Cooler, Non-Filtered Refrigerated Stainless
Elkay

Elkay ezH2O Vandal-Resistant Bottle Filling Station, & Bi-Level Cooler, Non-Filtered Refrigerated Stainless

Elkay ezH2O Vandal-Resistant Bottle Filling Station, & Bi-Level Cooler, Non-Filtered Refrigerated Stainless
Specification
  • Ideal for heavy-use installations such as educational and indoor recreational facilities.

    Hermetically sealed refrigeration system provides chilled water to satisfy thirst.

    Vandal-resistant, push-button activation for both the bottle filler and the water cooler.

    Fill rate is 1.1 GPM.

    Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

    Laminar flow provides clean fill with minimal splash.

    Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering.

    Rated for indoor/outdoor use.
Technical specification
  • Unique ref.VRCTL8WSK
  • Collection setBOTTLE FILLING STATION
  • CollectionVRC Family
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)38.81
  • Width (inches)18.62
Related
  • Material mainStainless steel
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States