Publish your products
CR25213 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
CR25213 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
    Elkay
    Archived

    CR25213 Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink

    Celebrity® Stainless Steel 25" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink. Sink is manufactured from 20 gauge 304 Stainless Steel with a Brushed Satin finish, Center drain placement, and Bottom only pads.Compliance: ASME A112.19.3/CSA B45.4*Massachusetts MA approved**ASME A112.19.3**********CSA B45.4**cUPC listed****IPC listed**NPCC listed********DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim**SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks**20-GAUGE STAINLESS STEEL: Highest grade 20-gauge thickness and Type 304 stainless steel for everyday lasting durability, performance and finish**QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink**U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install**CENTER DRAIN: Drain is conveniently placed in the center of the sink**MADE IN THE USA: This Elkay® product is proudly made in the USA**DRAIN OPENING: Sink drain opening measures 3-1/2"**DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows******
    Technical specification
    • Unique ref.CR25213
    • Product familySINK
    • Product groupCelebrity
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)6.87
    • Width (inches)21.25
    • Depth (inches)25
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)10.64
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit