Publish your products
D1125 Dayton 3-1/2" Stainless Steel Drain with Removable Basket Strainer and Rubber Stopper
Elkay

D1125 Dayton 3-1/2" Stainless Steel Drain with Removable Basket Strainer and Rubber Stopper

Dayton 3-1/2" Stainless Steel Drain with Removable Basket Strainer and Rubber Stopper
Specification
  • BASKET STRAINER AND STOPPER: Strainer catches food and waste from going down the drain. Use stopper to fill sink with water for washing and soaking.
Technical specification
  • Unique ref.D1125
  • Product familyACCESSORY
  • Product groupDayton
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)2.81
  • Width (inches)4.62
Related
  • Material mainStainless steel
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other Sanitary

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States