Publish your products
D233224 Dayton® Stainless Steel 33" x 22" x 6-9/16" 4-Hole Equal Double Bowl Drop-in Sink
D233224 Dayton® Stainless Steel 33" x 22" x 6-9/16" 4-Hole Equal Double Bowl Drop-in Sink
D233224 Dayton® Stainless Steel 33" x 22" x 6-9/16" 4-Hole Equal Double Bowl Drop-in Sink
D233224 Dayton® Stainless Steel 33" x 22" x 6-9/16" 4-Hole Equal Double Bowl Drop-in Sink
    Elkay

    D233224 Dayton® Stainless Steel 33" x 22" x 6-9/16" 4-Hole Equal Double Bowl Drop-in Sink

    Dayton Stainless Steel 33" x 22" x 6-9/16", 4-Hole Equal Double Bowl Drop-in Sink
    Specification
    • ADA COMPLIANT: Product is ADA compliant when properly installed.

      22-GAUGE STAINLESS STEEL: Commercial grade 22-gauge thickness and 300 Series stainless steel for everyday use.

      DROP-IN INSTALLATION: Sink is designed for drop-in installation to make the sink a focal point of your room.

      DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks.

      300 SERIES STAINLESS STEEL: Designed for everyday use.

      QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

      U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation mean less time under the sink for an easier install.

      MADE IN THE USA: This Elkay product is proudly made in the USA.

      DRAIN OPENING: Sink drain opening measures 3-1/2".
    Technical specification
    • Unique ref.D233224
    • Product familySINK
    • Product groupDayton
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)6.56
    • Width (inches)22
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)8.5
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit