Publish your products
DLR4322101_5_MR2 Lustertone® Classic Stainless Steel 43" x 22" x 10-1/8" Equal Double Bowl Drop-in Sink
DLR4322101_5_MR2 Lustertone® Classic Stainless Steel 43" x 22" x 10-1/8" Equal Double Bowl Drop-in Sink
DLR4322101_5_MR2 Lustertone® Classic Stainless Steel 43" x 22" x 10-1/8" Equal Double Bowl Drop-in Sink
DLR4322101_5_MR2 Lustertone® Classic Stainless Steel 43" x 22" x 10-1/8" Equal Double Bowl Drop-in Sink
    Elkay

    DLR4322101_5_MR2 Lustertone® Classic Stainless Steel 43" x 22" x 10-1/8" Equal Double Bowl Drop-in Sink

    Lustertone® Classic Stainless Steel 43" x 22" x 10-1/8" Equal Double Bowl Drop-in Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Center drain placement, and Sides and Bottom pads.

    Compliance:

      • Massachusetts MA approved
      • ASME A112.19.3
      • CSA B45.4
      • cUPC listed
      • IPC listed
      • NPCC listed

      Features:

      • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
      • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
      • DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks
      • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
      • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
      • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
      • LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean
      • EXTRA-DEEP BOWL: High-capacity 12" bowl offers room inside for scrubbing stains from jerseys and cleaning paintbrushes after little masterpieces
      • MADE IN THE USA: This Elkay® product is proudly made in the USA
      • DRAIN OPENING: Sink drain opening measures 3-1/2"
      • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
      Specification
      • Keywords:GOURMET, Lustertone, 4322, 43 x 33, 43x22
      Technical specification
      • Unique ref.DLR4322101_5_MR2
      • Product familySINK
      • Product groupLustertone Classic
      • TypeObject (single object)
      • Date of publishing2026-09-18
      • Edition number1
      • Height (inches)10.12
      • Width (inches)22
      • Depth (inches)43
      Related
      • Material mainStainless steel
      • Designed inUnited States
      • Weight Net (Lbs)32.75
      Classification
      • BIMobject CategoryKitchen - Sinks

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit