Publish your products
DSE233211_5_MR2 Dayton® Stainless Steel 33" x 21-1/4" x 8-1/16" Equal Double Bowl Drop-in Sink
DSE233211_5_MR2 Dayton® Stainless Steel 33" x 21-1/4" x 8-1/16" Equal Double Bowl Drop-in Sink
DSE233211_5_MR2 Dayton® Stainless Steel 33" x 21-1/4" x 8-1/16" Equal Double Bowl Drop-in Sink
    Elkay

    DSE233211_5_MR2 Dayton® Stainless Steel 33" x 21-1/4" x 8-1/16" Equal Double Bowl Drop-in Sink

    Dayton® Stainless Steel 33" x 21-1/4" x 8-1/16" Equal Double Bowl Drop-in Sink. Sink is manufactured from 20 gauge 300 series Stainless Steel with a Elite Satin finish, Center drain placement, and Bottom only pads.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC listed
    • IPC Listed
    • NPCC Listed

    Features:

    • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
    • DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks
    • 20-GAUGE STAINLESS STEEL: Commercial grade 20-gauge thickness and 300 Series stainless steel for everyday use
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
    • CENTER DRAIN: Drain is conveniently placed in the center of the sink
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • CABINET SIZE: Minimum cabinet size for this sink is 30"
    Specification
    • keywords: DAYTON
    Technical specification
    • Unique ref.DSE233211_5_MR2
    • Product familySINK
    • Product groupDayton
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (inches)8.06
    • Width (inches)21.25
    • Depth (inches)33
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)14.75
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit