Publish your products
EHS-14X Elkay® Stainless Steel 14" x 16-1/2" x 11" 18 Gauge Hand Sink with Faucet
EHS-14X Elkay® Stainless Steel 14" x 16-1/2" x 11" 18 Gauge Hand Sink with Faucet
    Elkay

    EHS-14X Elkay® Stainless Steel 14" x 16-1/2" x 11" 18 Gauge Hand Sink with Faucet

    Stainless Steel 14" x 16-1/2" x 11" 18 Gauge Hand Sink with Faucet. Sink is manufactured from 18 gauge 304 Stainless Steel with a #4 Finish finish, Center drain placement.

    Compliance:

    • MassachusettsMAapproved
    • cUPC
    • IPC listed
    • NPCC listed
    • CEC listed

    Features:

    • High-quality, 18-gauge, Type 3 stainless steel.
    • Lead-free faucet and strainer included with product.
    • NSF certified.
    • Full-length 6" backsplash.
    • 1-1/2" drain opening.
    Specification
    • Keywords: gauge hand sink with faucet, stainless steel gauge hand sink with faucet, stainless steel wall sink, elkay gauge hand sink with faucet, gauge stainless steel sink

    Technical specification
    • Unique ref.EHS-14X
    • Product familyCIS
    • Product groupFood Service
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)11
    • Width (inches)16.5
    • Depth (inches)14
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)14
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit