Publish your products
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink
    Elkay

    ELG13322 Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink

    Quartz Classic® 33" x 22" x 9-1/2" Single Bowl Drop-in Sink. Sink is molded with up to 80% natural quartz and high performance acrylic resins that are non-porous providing superior heat, scratch, fade and stain resistance. Naturally sound deadening and Rear Right drain placement.
    Technical specification
    • Unique ref.ELG13322GY0_GT0_GS0_MB0_MC0_WH0
    • Product familySINK
    • Product groupQuartz Classic
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (inches)9.5
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainQuartz
    • Designed inUnited States
    • Weight Net (Lbs)35
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit