Publish your products
ELGULBO3322WH0 Elkay Quartz Classic® 33" x 20-1/2" x 9-1/2" Offset 60/40 Double Bowl Undermount Sink with Aqua Divide White
ELGULBO3322WH0 Elkay Quartz Classic® 33" x 20-1/2" x 9-1/2" Offset 60/40 Double Bowl Undermount Sink with Aqua Divide White
ELGULBO3322WH0 Elkay Quartz Classic® 33" x 20-1/2" x 9-1/2" Offset 60/40 Double Bowl Undermount Sink with Aqua Divide White
    Elkay
    Archived

    ELGULBO3322WH0 Elkay Quartz Classic® 33" x 20-1/2" x 9-1/2" Offset 60/40 Double Bowl Undermount Sink with Aqua Divide White

    Elkay Quartz Classic 33" x 20-1/2" x 9-1/2", Offset 60/40 Double Bowl Undermount Sink with Aqua Divide, White
    Specification
    • AQUA DIVIDE: Low center divider allows pan handles to extend over center and makes it easy to wash large items, like baking sheets, over both bowls.

      UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

      EASY TO CLEAN & STAIN RESISTANT: Coordinate your sink color with your décor and style; washes clean with soapy water; food and liquid won't stain.

      IMPACT, HEAT & SCRATCH RESISTANT: Molded from fine quartz sand to resist banging, chipping and scratches; heat safe up to 535° Fahrenheit.

      WHITE: Subtle gray flecking adds a contemporary twist and warmth to this timeless classic.

      HYGIENE PROTECTION: Material's ultrafine, nonporous structure means food and liquid won't stick to surface.

      QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink.

      OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

      EXTRA DEEP BOWLS: High-capacity bowls offer more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters.

      DRAIN OPENING: Sink drain opening measures 3-1/2".

      DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.
    Technical specification
    • Unique ref.ELGULBO3322WH0
    • Product familySINK
    • Product groupQuartz Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9.5
    • Width (inches)20.5
    Related
    • Material mainQuartz
    • Manufactured inUnited States
    • Weight Net (Lbs)41
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit